(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Jigsaw Blade (for Metal Plastic and Wood)【5 Pieces Per Package】 (Part Number)

Jigsaw Blade (for Metal Plastic and Wood)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      274,753VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

High grade materials are used for a jigsaw blade with both high cutting ability and durability. For cutting ironwork, aluminum material, stainless steel, plastic, etc.

Part Number
3111-F
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngUse TPI Cutting Capacity Aluminum
(mm)
Cutting Capacity Stainless Steel
(mm)
Cutting Depth Plastic
(mm)
Cutting Depth Ferrous Material
(mm)
Cutting Depth Non-ferrous metal
(mm)
Cutting Depth Acryl
(mm)
Cutting Capacity Mild Steel Plate
(mm)
JAN code Trusco Code Mass
(g)

274,863 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

9 Day(s) Mild Steel Plate / Stainless / Aluminum Alloy / Rubber / Polystyrene Foam / Leather / Corrugated Cardboard / Acrylic / Polycarbonate211.5–31.5–3-1.5–31.5–31.5–31.5–34028655311162442-504928.4 (/Package)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Model Bosch Type Material Properties Bimetal HSS Cutting Type Straight Line
Thickness(mm) 1 Total Length(mm) 75 Effective Cutting Length(mm) 50
Cutting Capacity Wood(mm) - Cutting Depth Nailed wood(mm) - Quantity per pack(Sheets) 5
Features High grade materials are used for a jigsaw blade with both high cutting ability and durability. Detailed Usage For cutting ironwork, aluminum material, stainless steel, plastic, etc. Compatible Models Bosch, Makita, Hitachi, Ryobi and other T-Shank Jig Saws
Material Details Bimetal High-Speed Steel

Please check the type/dimensions/specifications of the part 3111-F in the Jigsaw Blade (for Metal Plastic and Wood) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 3111-F trong chuỗi Jigsaw Blade (for Metal Plastic and Wood).

Products like this...

Part Number
3113-F
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngUse TPI Cutting Capacity Aluminum
(mm)
Cutting Capacity Stainless Steel
(mm)
Cutting Depth Plastic
(mm)
Cutting Depth Ferrous Material
(mm)
Cutting Depth Non-ferrous metal
(mm)
Cutting Depth Acryl
(mm)
Cutting Capacity Mild Steel Plate
(mm)
JAN code Trusco Code Mass
(g)

274,753 VND

5 Pieces Per Package

5 Pieces Per Package

1 Pack(s) Same day Corrugated Cardboard / Leather / Polystyrene Foam / Rubber / Aluminum Alloy / Stainless / Polycarbonate / Acrylic / Plastic123.0~63.0~61.5~403.0~63–63.0~6-4028655311360442-507327.8 (/Package)