(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Self Inking Stamps for Replacement_Interchangeable Rubber Stamps (Numeric Characters and Chinese Characters Set)

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Details

  • Order Qty :
  • From :
    1,267,781 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Model
    Industrial Stamp
  • TPI
    3
  • Features
    A set containing frequently used characters. The font is News Gothic for English alphanumeric characters and Bold Gothic for Japanese. Prevents erroneous printing commonly found with the rotary type.
  • Material
    Neoprene Rubber

Product Description

[Features]
·Self-inker replaceable rubber stamp (number and kanji set) from Union Corporation.

Loading...Tải…

Product Specifications

Features

●Print content can be changed by replacing the rubber stamp.
●Continuous stamping is possible since the ink pad is built in the stamper itself.
●Sturdy because of the metal frame structure.

Specification

●Threads per inch:3
●SPQ(piece):1

Materials

●Grip: Resin 
●Frame: Steel
●Neoprene Rubber

Accessories

●Cushion Seat 
●Ink Pad(built-in)
Close

Comparison list