(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Stone Surface Plate Wax (Part Number)

Stone Surface Plate Wax
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      574,421VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Wax that provides increased wear resistance, and is also effective for wear prevention.
[Features]
· Improves smoothness of surface plate and increases wear resistance.
· Stone surface plate slippage is good.
· Effective in abrasion prevention between stone surface plates, measuring instruments, and gauges.
· Dirt can be removed easily even if it readheres.
[Applications]
· For stone surface plate dirt removal and abrasion prevention.

 
Part Number
GW-300
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

574,421 VND

1 Piece(s) Same day

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Model Other Grade Category 2 Material Other
Material Ingredients: n-nonane, aluminum oxide, other Body / Option Option Specification Description Liquid state (green/white) pH: Approximately 10.2
Use For dirt removing lubricant of stone surface plate Features It improves gloss and slippage of the surface of the stone surface plate and effectively prevents wear Internal Capacity(ml) 300

Please check the type/dimensions/specifications of the part GW-300 in the Stone Surface Plate Wax series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần GW-300 trong chuỗi Stone Surface Plate Wax.