(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Square Carrier for Solar Batteries, AM-100

Square Carrier for Solar Batteries, AM-100
  • Sale
  • Until 31/03/2025

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Specifications of 7-177-18

  • Product Type
    Wafer Carrier Tray
  • Size(mm)
    125.5X142.24X120
  • Material
    Semiplast® A (PFA)
  • Manufacturer Product Name
    Square carrier for solar battery AM-100
  • Manufacturer Model
    AM-100
  • Mask size(mm)
    100
  • Storable quantity(sheet)
    25
  • D1(mm)
    13.97
  • Groove Pitch(mm)
    4.76
  • Footnotes
    For use with an HM-40 handle.
  • Capacity
    1 pc.
Part Number
7-177-18 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Capacity

12,982,544 VND

10,386,035 VND

1 Piece(s) 19 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Wafer Carrier Tray
  • Size(mm)
    125.5X142.24X120
  • Material
    Semiplast® A (PFA)
  • Manufacturer Product Name
    Square carrier for solar battery AM-100
  • Manufacturer Model
    AM-100
  • Mask size(mm)
    100
  • Storable quantity(sheet)
    25
  • D1(mm)
    13.97
  • Groove Pitch(mm)
    4.76
  • Footnotes
    For use with an HM-40 handle.
  • Capacity
    1 pc.

Product Description

[Specifications]
· Storable Quantity: 25 Items
· Material: Semiplast® A (PFA)
· Groove Pitch: 4.76 mm
· D1 dimensions: 13.97 mm

Specifications of 7-177-18

  • Product Type
    Wafer Carrier Tray
  • Size(mm)
    125.5X142.24X120
  • Material
    Semiplast® A (PFA)
  • Manufacturer Product Name
    Square carrier for solar battery AM-100
  • Manufacturer Model
    AM-100
  • Mask size(mm)
    100
  • Storable quantity(sheet)
    25
  • D1(mm)
    13.97
  • Groove Pitch(mm)
    4.76
  • Footnotes
    For use with an HM-40 handle.
  • Capacity
    1 pc.
Part Number
7-177-18 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Capacity

12,982,544 VND

10,386,035 VND

1 Piece(s) 19 Day(s) 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1