(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
PET Screw Vial SCC

PET Screw Vial SCC
  • Sale
  • Until 31/03/2025

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

  • Order Qty :
  • From :
    1,090,063 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2-5181-01 SALE
2-5181-02 SALE
2-5181-03 SALE
2-5181-04 SALE
2-5181-05 SALE
2-5181-06 SALE
2-5181-07 SALE
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to ShipSố ngày giao hàng Capacity
(ml)
Mouth Inner Diameter x Body Diameter x Total Height
(mm)
Product Name Model number JAN Code Amount Of Content

1,737,804 VND

1,390,243 VND

1 Pack(s)

100 Pieces Per Package

12 Day(s) 10 φ14.0Xφ24.0X46.5 Vial SCC JST-R/N10 JST-R/N10 4560111735384 1 case (20 pcs x 5 bags)

1,090,063 VND

872,050 VND

1 Pack(s)

50 Pieces Per Package

12 Day(s) 15 φ14.0Xφ25.0X56.0 Vial SCC JST-R/N15 JST-R/N15 4560111735391 1 case (10 pcs x 5 bags)

1,098,166 VND

878,533 VND

1 Pack(s)

50 Pieces Per Package

12 Day(s) 20 φ14.0Xφ27.0X61.5 Vial SCC JST-R/N20 JST-R/N20 4560111735407 1 case (10 pcs x 5 bags)

1,223,194 VND

978,555 VND

1 Pack(s)

50 Pieces Per Package

12 Day(s) 30 φ19.5Xφ30.0X71.0 Vial SCC JST-R/N30 JST-R/N30 4560111735414 1 case (10 pcs x 5 bags)

1,724,518 VND

1,379,614 VND

1 Pack(s)

50 Pieces Per Package

12 Day(s) 50 φ19.5Xφ35.0X81.5 Vial SCC JST-R/N50 JST-R/N50 4560111735421 1 case (10 pcs x 5 bags)

1,911,663 VND

1,529,330 VND

1 Pack(s)

50 Pieces Per Package

12 Day(s) 60 φ28.5Xφ40.0X76.0 Vial SCC JST-R/N60 JST-R/N60 4560111735438 1 case (10 pcs x 5 bags)

3,352,196 VND

2,681,757 VND

1 Pack(s)

50 Pieces Per Package

12 Day(s) 100 φ28.5Xφ40.0X111.5 Vial SCC JST-R/N100 JST-R/N100 4560111735445 1 case (10 pcs x 5 bags)

Basic Specifications

  • Product Type
    Bottle
  • Features
    Liquid leaks are prevented even without fitting an inner plug or packing.
  • Material
    Main body: PET (polyethylene terephthalate), Cap: PP (polypropylene)

Product Description

[Features]
Bottle for cleanrooms that has been washed including the inside of the bottle and the lid with high-purity water.
Liquid leakage can be prevented even without an inner plug or packing.
Cleanly packed with the surface washed with high-purity water.

Part Number
2-5181-01 SALE
2-5181-02 SALE
2-5181-03 SALE
2-5181-04 SALE
2-5181-05 SALE
2-5181-06 SALE
2-5181-07 SALE
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to ShipSố ngày giao hàng Capacity
(ml)
Mouth Inner Diameter x Body Diameter x Total Height
(mm)
Product Name Model number JAN Code Amount Of Content

1,737,804 VND

1,390,243 VND

1 Pack(s)

100 Pieces Per Package

12 Day(s) 10 φ14.0Xφ24.0X46.5 Vial SCC JST-R/N10 JST-R/N10 4560111735384 1 case (20 pcs x 5 bags)

1,090,063 VND

872,050 VND

1 Pack(s)

50 Pieces Per Package

12 Day(s) 15 φ14.0Xφ25.0X56.0 Vial SCC JST-R/N15 JST-R/N15 4560111735391 1 case (10 pcs x 5 bags)

1,098,166 VND

878,533 VND

1 Pack(s)

50 Pieces Per Package

12 Day(s) 20 φ14.0Xφ27.0X61.5 Vial SCC JST-R/N20 JST-R/N20 4560111735407 1 case (10 pcs x 5 bags)

1,223,194 VND

978,555 VND

1 Pack(s)

50 Pieces Per Package

12 Day(s) 30 φ19.5Xφ30.0X71.0 Vial SCC JST-R/N30 JST-R/N30 4560111735414 1 case (10 pcs x 5 bags)

1,724,518 VND

1,379,614 VND

1 Pack(s)

50 Pieces Per Package

12 Day(s) 50 φ19.5Xφ35.0X81.5 Vial SCC JST-R/N50 JST-R/N50 4560111735421 1 case (10 pcs x 5 bags)

1,911,663 VND

1,529,330 VND

1 Pack(s)

50 Pieces Per Package

12 Day(s) 60 φ28.5Xφ40.0X76.0 Vial SCC JST-R/N60 JST-R/N60 4560111735438 1 case (10 pcs x 5 bags)

3,352,196 VND

2,681,757 VND

1 Pack(s)

50 Pieces Per Package

12 Day(s) 100 φ28.5Xφ40.0X111.5 Vial SCC JST-R/N100 JST-R/N100 4560111735445 1 case (10 pcs x 5 bags)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1