(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 23:00 (ICT) 9/3/2025. We apologize for the inconvenience.
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.

Big Boy SCC

Big Boy SCC
  • Sale
  • Until 31/03/2025

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

  • Order Qty :
  • From :
    1,059,136 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Type
    Bottle
  • Features
    Main body and cap are made from PFA (fluoropolymerfor excellent chemical resistance and durability. It is also excellent in thermal resistance (MAX 200°C). No leakage of liquid occurs even without inner plug.
  • Material
    PFA (fluoropolymer
  • Amount Of Content
    1 pc.

Product Description

Main body and cap are made from PFA (fluoropolymer ®) for excellent chemical resistance and durability. Features outstanding heat resistance as well (max 200°C). It does not have an inner stopper, and liquids will not leak.

Loading...Tải…

Close

Comparison list