(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
・ A bottle that is as transparent as a glass bottle and is not easily broken
・ Since a special scale is used, the protrusion of the scale line does not matter even if you put a label on the scale
・ It shuts out liquid leakage without the seal
・ Resin (PP) bottle
Part Number |
---|
1-983-01 |
1-983-02 |
1-983-03 |
1-983-04 |
7-2214-01 |
7-2214-02 |
7-2214-03 |
7-2214-04 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Capacity (ml) | Mouth Inner Diam. (Body Diam.) x Bottle Height (Total Height) (mm) | One Gradation (ml) | Color | Product Name | JAN Code | Heat Resistant Temperature (°C) | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
467,993 VND 374,394 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 9 Day(s) | 100 | φ31.5(φ50)X93(96) | 10 | Brown | Good Boy Brown Bottle SCC 100 ml | 4560111735131 | 96 | 1 Bag (5 pcs.) | ||
474,760 VND 379,808 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 9 Day(s) | 250 | φ31.5(φ63)X128(131) | 25 | Brown | Good Boy Brown Bottle SCC 250 ml | 4560111735148 | 96 | 1 Bag (5 pcs.) | ||
313,283 VND 250,626 VND | 1 Pack(s) | 2 Pieces Per Package 2 Pieces Per Package | 9 Day(s) | 500 | φ45(φ77)X158(161) | 50 | Brown | Good Boy Brown Bottle SCC 500 ml | 4560111735155 | 96 | 1 Bag (2 pcs.) | ||
208,845 VND 167,076 VND | 1 Piece(s) | 9 Day(s) | 1000 | φ45(φ96)X195(198) | 100 | Brown | Good Boy Brown Bottle SCC 1 L | 4560111735162 | 96 | 1 pc. | |||
393,490 VND 314,792 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 9 Day(s) | 100 | φ31.5(φ50)X93(96) | 10 | Clear | Good Boy 100 ml SCC | 4560111747424 | 98 | 1 Bag (5 pcs.) | ||
503,685 VND 402,948 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 9 Day(s) | 250 | φ31.5(φ63)X128(131) | 25 | Clear | Good Boy 250 ml SCC | 4560111747431 | 98 | 1 Bag (5 pcs.) | ||
266,670 VND 213,336 VND | 1 Pack(s) | 2 Pieces Per Package 2 Pieces Per Package | 9 Day(s) | 500 | φ45(φ77)X158(161) | 50 | Clear | Good Boy 500 ml SCC | 4560111747448 | 98 | 1 Bag (2 pcs.) | ||
181,725 VND 145,380 VND | 1 Piece(s) | 9 Day(s) | 1000 | φ45(φ96)X195(198) | 100 | Clear | Good Boy 1000 ml SCC | 4560111747455 | 98 | 1 pc. |
Part Number |
---|
Loading...Tải…
Product Type | Bottle | Features | It is transparent like a glass bottle but is not easily broken. As it adopts a special gradation, the projection of the gradation line is not a problem even if a label is put on the scale. Shuts out liquid leakage with no gasket. | Material | Main Body, Lid: PP (Polypropylene) |
---|---|---|---|---|---|
Footnotes | Price per 1 bag. Cannot be used in an autoclave. |