Iboy Wide Mouth Bottle SCC
(i)
Caution
thận trọng
- Misumi does not provide the test report for the product. Customer prepares the test report when open CD.
- Misumi không cung cấp giấy kiểm định cho sản phẩm. Khách hàng chuẩn bị giấy kiểm định nếu mở tở khai.
Part Number |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to ShipSố ngày giao hàng |
Capacity (ml) |
Body diameter x height x mouth inner diameter (mm) |
Product Name |
JAN Code |
Amount Of Content |
|
681,346 VND
545,077 VND
|
1 Pack(s)
|
10 Pieces Per Package
|
|
9 Day(s)
|
100 |
φ47X98Xφ25 |
SCC Iboy Wide Mouth Bottle 100 ml |
4560111747004 |
1 case (5 pcs x 2 bags) |
|
750,415 VND
600,332 VND
|
1 Pack(s)
|
10 Pieces Per Package
|
|
Same day
|
250 |
φ62X130Xφ32 |
SCC IBOY Wide-Mouth Bottle 250 ml |
4560111747011 |
1 case (5 pcs x 2 bags) |
|
1,182,780 VND
946,224 VND
|
1 Pack(s)
|
10 Pieces Per Package
|
|
9 Day(s)
|
500 |
φ76X162Xφ42 |
SCC Iboy Wide Mouth Bottle 500 ml |
4560111747028 |
1 case (2 pcs x 5 bags) |
|
847,120 VND
677,696 VND
|
1 Pack(s)
|
5 Pieces Per Package
|
|
9 Day(s)
|
1000 |
φ92X198Xφ48 |
SCC Iboy Wide Mouth Bottle 1000 ml |
4560111747035 |
1 Box (5 pcs) |
Basic Specifications
-
- Product Type
- Bottle
-
- Features
- While it is no-seal (no central plug), it is resistant to liquid leaks. Steam sterilization and autoclave are possible. Superior chemical resistance.
-
- Material
- PP (Polypropylene)
-
- Specifications
- Liquid prevention test certified
-
- Usable heat resistant temperature (regular use)(°C)
- 110
-
- Stream sterilization temperature(°C)
- 130
Product Description
No-seal (no inner plug), yet resistant to liquid leaks. Both steam sterilization and autoclaving are possible. Features outstanding chemical resistance.
Part Number |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to ShipSố ngày giao hàng |
Capacity (ml) |
Body diameter x height x mouth inner diameter (mm) |
Product Name |
JAN Code |
Amount Of Content |
|
681,346 VND
545,077 VND
|
1 Pack(s)
|
10 Pieces Per Package
|
|
9 Day(s)
|
100 |
φ47X98Xφ25 |
SCC Iboy Wide Mouth Bottle 100 ml |
4560111747004 |
1 case (5 pcs x 2 bags) |
|
750,415 VND
600,332 VND
|
1 Pack(s)
|
10 Pieces Per Package
|
|
Same day
|
250 |
φ62X130Xφ32 |
SCC IBOY Wide-Mouth Bottle 250 ml |
4560111747011 |
1 case (5 pcs x 2 bags) |
|
1,182,780 VND
946,224 VND
|
1 Pack(s)
|
10 Pieces Per Package
|
|
9 Day(s)
|
500 |
φ76X162Xφ42 |
SCC Iboy Wide Mouth Bottle 500 ml |
4560111747028 |
1 case (2 pcs x 5 bags) |
|
847,120 VND
677,696 VND
|
1 Pack(s)
|
5 Pieces Per Package
|
|
9 Day(s)
|
1000 |
φ92X198Xφ48 |
SCC Iboy Wide Mouth Bottle 1000 ml |
4560111747035 |
1 Box (5 pcs) |
Loading...Tải…
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer toCác thông số kỹ thuật và kích thước của mã sản phẩm có thể không được bao phủ đầy đủ. Để biết chi tiết chính xác, hãy tham khảomanufacturer catalogsdanh mục nhà sản xuất.