(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Railway Type Waste Water Removing Pan

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Specifications of DP-471-000-0

  • Product Type
    Dustpans
  • Dustpan type
    Large Type
  • Frontage x Depth x Height(mm)
    305×354×513
  • JAN Code
    4904771204000
  • Trusco Code
    432-0956
  • Mass(g)
    1400
  • Features
    This is convenient for collecting water or waste water at the time of cleaning.
  • Material
    Steel Sheet Electroplated + Powder Coated
  • Amount Of Content
    1 pc.
Part Number
DP-471-000-0
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Amount Of Content

1,118,744 VND

1 Piece(s) 6 Day(s) or more 1 pc.

Basic Specifications

  • Product Type
    Dustpans
  • Dustpan type
    Large Type
  • Frontage x Depth x Height(mm)
    305×354×513
  • JAN Code
    4904771204000
  • Trusco Code
    432-0956
  • Mass(g)
    1400
  • Features
    This is convenient for collecting water or waste water at the time of cleaning.
  • Material
    Steel Sheet Electroplated + Powder Coated
  • Amount Of Content
    1 pc.

Product Description

Convenient for collecting water including waste water during cleaning jobs.

Specifications of DP-471-000-0

  • Product Type
    Dustpans
  • Dustpan type
    Large Type
  • Frontage x Depth x Height(mm)
    305×354×513
  • JAN Code
    4904771204000
  • Trusco Code
    432-0956
  • Mass(g)
    1400
  • Features
    This is convenient for collecting water or waste water at the time of cleaning.
  • Material
    Steel Sheet Electroplated + Powder Coated
  • Amount Of Content
    1 pc.
Part Number
DP-471-000-0
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Amount Of Content

1,118,744 VND

1 Piece(s) 6 Day(s) or more 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1