(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Safety Display Tape

Safety Display Tape

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Order Qty :
  • From :
    356,022 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Multicolor
  • Length(m)
    25
  • Thickness(mm)
    0.26
  • Color Details
    White/Green
  • Features
    Good cutting, making it great for on-site work. Optimal for preventing accidents in warehouses, factories etc.
  • Application
    For indoors. For the indication of safe passages or accident prevention.
  • Material (base)
    Staple fiber cloth
  • Adhesive
    Rubber-Based
  • Amount Of Content
    1 Roll

Loading...Tải…

Close

Comparison list