(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Hand Tap (for Whitworth Screw Thread / SKS) (Part Number)

Hand Tap (for Whitworth Screw Thread / SKS)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      146,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

· For creating and refining (making clean) screw holes. · For creating and modifying screw threads. · Iron and light metal.

Part Number
T-HT5/8W11-1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngScrew Types Nominal Tool Material Type Coating Y/N Overall Length L
(mm)
Thread Length
(mm)
shank diameter
(mm)
Shank square part
(mm)
Pilot Hole Dia.
(mm)
JAN Code Trusco Code Tip Number of Teeth Specifications Accuracy Nominal Dimension Features Machining Thread

722,950 VND

1 Piece(s) 9 Day(s) WhitworthW5/8SKSNA954512.0913.54989999513172854-9636Tip11-JIS Grade 3---

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

work material Low-Carbon Steel (carbon alloy less than 0.25%) / Cast Iron (FC) / Aluminum Alloy Casting (AC, ADC) Tap Type Hand Tap Other Work Materials Iron, Light metal

Please check the type/dimensions/specifications of the part T-HT5/8W11-1 in the Hand Tap (for Whitworth Screw Thread / SKS) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần T-HT5/8W11-1 trong chuỗi Hand Tap (for Whitworth Screw Thread / SKS).

Products like this...

Part Number
T-HT1/4W20-1
T-HT1/4W20-2
T-HT1/4W20-3
T-HT5/8W11-2
T-HT5/8W11-3
T-HT7/8W9-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngScrew Types Nominal Tool Material Type Coating Y/N Overall Length L
(mm)
Thread Length
(mm)
shank diameter
(mm)
Shank square part
(mm)
Pilot Hole Dia.
(mm)
JAN Code Trusco Code Tip Number of Teeth Specifications Accuracy Nominal Dimension Features Machining Thread

188,654 VND

1 Piece(s) 9 Day(s) -W1/4Alloy Steel-622464.55.14989999252040441-5612Tip20Non-coatingJIS3 GradeW1/4Use when manufacturing or cleaning out screw holes. For screw thread ridge repair and manufacturing.Whitworth Thread

174,000 VND

1 Piece(s) 9 Day(s) -W1/4Alloy Steel-622464.55.14989999252057441-5621Medium20Non-coatingJIS3 GradeW1/4Use when manufacturing or cleaning out screw holes. For screw thread ridge repair and manufacturing.Whitworth Thread

174,000 VND

1 Piece(s) 9 Day(s) -W1/4Alloy Steel-622464.55.14989999252064441-5639Top20Non-coatingJIS3 GradeW1/4Use when manufacturing or cleaning out screw holes. For screw thread ridge repair and manufacturing.Whitworth Thread

722,950 VND

1 Piece(s) 9 Day(s) WhitworthW5/8SKSNA954512.0913.54989999513189854-9637Middle11-JIS Grade 3---

722,950 VND

1 Piece(s) 9 Day(s) WhitworthW5/8SKSNA954512.0913.54989999513196854-9638Top11-JIS Grade 3---

1,939,300 VND

1 Piece(s) 9 Day(s) WhitworthW7/8SKSNA11555171319.54989999513257854-9644Tip9-JIS Grade 3---