(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Diamond Rotary Wheel

Diamond Rotary Wheel
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,872,809VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· Ideal for repairing cracks in concrete and mortar.
· Enables cutting along the complex cracks that appear in concrete and mortar walls and ceilings, and enables uniform, clean crack repair when joints are cut all the way to the corner without damaging other areas during caulking

 
Part Number
RD10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

2,872,809 VND

1 Piece(s) 12 Day(s)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Application For concrete, mortar Outer Diameter(mm) 10 Details Type Reform Series
Handle length(mm) 30 Handle diameter(mm) 6 Diamond Part Length(mm) 21
Mass(g) 20 JAN Code 4963202-017251 Features 1 It can be cut along complicated cracks generated in concrete/mortar of walls, rooftops, etc. This allows even distribution in joints without excessive damage for efficient crack repair in caulking work.
Caution Be sure to read the instruction manual of any tool to be attached before use. Wear protective glasses during work.

Please check the type/dimensions/specifications of the part RD10 in the Diamond Rotary Wheel series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần RD10 trong chuỗi Diamond Rotary Wheel.