(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Diamond Wheel Segment Type (Dry Type)

Diamond Wheel Segment Type (Dry Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,561,901VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ideal for repairing cracks in concrete and mortar.
· It can be used for a wide range of repair work such as chipping mortar and concrete, joint cutting, and grooving in wiring.
· Various diamond layer thicknesses between 3.0 and 10.0 m are prepared. Use the one that matches groove thickness.

 
Part Number
S10530
S10545
S10560
S10580
S105100
S12530
S12545
S8045
S8080
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngOuter Diameter
(mm)
Blade thickness
(mm)
Hole Diameter
(mm)
Included ring bore diameter
(mm)
Mass
(g)
JAN Code

3,561,901 VND

1 Piece(s) 9 Day(s) 105320152004963202-016865

4,734,082 VND

1 Piece(s) 9 Day(s) 1054.520152304963202-016988

6,148,751 VND

1 Piece(s) 9 Day(s) 105620153304963202-019903

7,092,284 VND

1 Piece(s) 9 Day(s) 105820154004963202-017107

8,029,525 VND

1 Piece(s) 9 Day(s) 1051020154204963202-019941

4,571,184 VND

1 Piece(s) 9 Day(s) 127322202404963202-016902

5,864,945 VND

1 Piece(s) 9 Day(s) 1274.522203004963202-017022

3,929,014 VND

1 Piece(s) 9 Day(s) 804.520151404963202-016940

5,782,896 VND

1 Piece(s) 9 Day(s) 80820154004963202-017060

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Type Diamond cutter Wheel Type Segment Type Specifications Dry Type
Application For concrete, mortar Features 1 It can be used for a wide range of repair work such as chipping mortar and concrete, joint cutting and grooving in wiring. Features 2 Offered a wide variety of tire layer thicknesses from 3.0 mm to 10.0 mm. Choose the appropriate thickness for the groove width.