(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.

Grip Ball Point Hexagon Wrench Set GBHW700

Grip Ball Point Hexagon Wrench Set GBHW700

You can add up to 6 items to the comparison list.

Loading...Tải…

Specifications of GBHW700

  • Type
    T Type
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    2.5 ~ 10
  • Single Product/Set Classification
    Set Product
  • Overall length (L dimension)(mm)
    128 ~ 210
  • Set Content
    GBHW-2.5、GBHW-03、GBHW-04、GBHW-05、GBHW-06、GBHW-08、GBHW-10
  • Cosmetic Case Dimensions(mm)
    W186×D70×H74
  • Accessory
    Comes with stand
  • Weight(g)
    910
  • Features
    The grip part is subjected to anti-slip treatment. The hex rod has an elegant matte hard-chrome plating finish.
Part Number
GBHW700
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

1,569,035 VND

1 Piece(s) 10 Day(s)

Basic Specifications

  • Type
    T Type
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    10 / 3 / 4 / 5 / 6 / 8 / 2.5
  • Single Product/Set Classification
    Set Product
  • Overall length (L dimension)(mm)
    128 / 140 / 210 / 172 / 134 / 158 / 191
  • Set Content
    GBHW-2.5、GBHW-03、GBHW-04、GBHW-05、GBHW-06、GBHW-08、GBHW-10
  • Cosmetic Case Dimensions(mm)
    W186×D70×H74
  • Accessory
    Comes with stand
  • Weight(g)
    910
  • Features
    The grip part is subjected to anti-slip treatment. The hex rod has an elegant matte hard-chrome plating finish.

Product Description

Hex bar wrench ideal for tightening and loosening hex socket bolts / hex socket set screws.
[Features]
· T-shaped resin grip gives an outstanding feel.
· Capable of powerful output.
· The grip part is subjected to anti-slip treatment.
· For 5 to 10 mm sizes, hexagonal bars of the same size are placed at the end of the grip.
· The hex rod has an elegant matte hard-chrome plating finish.
[Applications]
· Ideal for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

Specifications of GBHW700

  • Type
    T Type
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    2.5 ~ 10
  • Single Product/Set Classification
    Set Product
  • Overall length (L dimension)(mm)
    128 ~ 210
  • Set Content
    GBHW-2.5、GBHW-03、GBHW-04、GBHW-05、GBHW-06、GBHW-08、GBHW-10
  • Cosmetic Case Dimensions(mm)
    W186×D70×H74
  • Accessory
    Comes with stand
  • Weight(g)
    910
  • Features
    The grip part is subjected to anti-slip treatment. The hex rod has an elegant matte hard-chrome plating finish.
Part Number
GBHW700
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

1,569,035 VND

1 Piece(s) 10 Day(s)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1