(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Inner Diameter Measuring Instrument, Extension Rod

Inner Diameter Measuring Instrument, Extension Rod
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

By connecting to an inner diameter measuring tool, it is possible to measure deep holes.
Length (mm): 100 to 150

 
Part Number
952322
952621
952622
952623
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMeasuring Range
(mm)
Length
(mm)
Set Content

-

1 Piece(s) Quote -100-

-

1 Piece(s) Quote 12 to 16mm, 16 to 20mm1501pc

-

1 Piece(s) Quote 20 to 25mm1501pc

-

1 Piece(s) Quote -150-

Loading...Tải…

  1. 1