(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Deburring Blade (Light Work Type)【1-10 Pieces Per Package】 (Part Number)

Deburring Blade (Light Work Type)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      295,356VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Noga Waters, deburring blade
A blade suitable for light work.

 
Part Number
BN1015
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngwork material Material Blade tip angle Blade Name / Type Overall Length
(mm)
Shaft Diameter
(mm)
Blade Length
(mm)
Maximum Plate Thickness
(mm)
Single-Edged / Double-Edged Number in Packet
(pcs)
Compatible Holders (Manufacturer Model Number) Compatible Handles (Manufacturer Model Number) Trusco Code 경도 Blade Work Material Details Specification Mass
(g)
Coating Features

2,190,598 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

4 Day(s) or more Hardened Steel / PlasticCarbide50°N1 Carbide-2.6--Right blade10EL02003 (For Handles: NG3000), SN1000 (For Handles: UH1000)NG2000/SG3100112-2606---Carbide Solid N1. For hardened steel and special plastics. Right blade. Hardness: 1,400-1,700 HV.18--

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Type Manual Product Content Blade

Please check the type/dimensions/specifications of the part BN1015 in the Deburring Blade (Light Work Type) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần BN1015 trong chuỗi Deburring Blade (Light Work Type).

Products like this...

Part Number
BN1011
BN1012
BN1014
BN1028
BN1029
BN1310
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngwork material Material Blade tip angle Blade Name / Type Overall Length
(mm)
Shaft Diameter
(mm)
Blade Length
(mm)
Maximum Plate Thickness
(mm)
Single-Edged / Double-Edged Number in Packet
(pcs)
Compatible Holders (Manufacturer Model Number) Compatible Handles (Manufacturer Model Number) Trusco Code 경도 Blade Work Material Details Specification Mass
(g)
Coating Features

753,275 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more -HSS40°N1LH-2.6--Left Blade10EL01033 (For Handles: NG3000), SN1000 (For Handles: UH1000)NG2000/SG3100----Left handed use N1. Left blade and left rotation only.13--

804,123 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 5 Day(s) or more -HSS TiN Coat40°N1TiN-2.6---10EL02003 (For Handles: NG3000), SN1000 (For Handles: UH1000)NG2000/SG3100112-2592----13PVD coating-

3,942,171 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more -Diamond Coating-N1 Diamond-2.6---10EL01033 (For Handles: NG3000), SN1000 (For Handles: UH1000)NG2000/SG3100----N1 with diamond coating. For carbide, ceramics, and glass.15Diamond Coating-

519,408 VND

1 Piece(s) 4 Day(s) or more -HSS-N1 diamond-2.6---1EL02003 (For Handles: NG3000), SN1000 (For Handles: UH1000)NG2000/SG3100304-3207----5Diamond coating-

361,095 VND

1 Piece(s) 4 Day(s) or more Plastic / Iron and Steel / Aluminum-50----------1400-1700HVN1 Carbide경화강&특수플라스틱---오른손잡이용

752,328 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 5 Day(s) or more Plastic / Stainless SteelCobalt HSS45°N10 Cobalt Highs-2.6--Right blade10EL02003 (For Handles: NG3000), SN1000 (For Handles: UH1000)NG2000/SG3100214-8609----13--