(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Deburring Blade (Heavy-Duty Type)【1-10 Pieces Per Package】 (Part Number)

Deburring Blade (Heavy-Duty Type)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      227,626VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Noga Waters
This is a heavy-duty type deburring blade.
[Shaft Diameter (mm)]3.2

 
Part Number
BS3510
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngwork material Material Blade tip angle Blade Name / Type Overall Length
(mm)
Shaft Diameter
(mm)
Blade Length
(mm)
Maximum Plate Thickness
(mm)
Single-Edged / Double-Edged Number in Packet
(pcs)
Compatible Holders (Manufacturer Model Number) Compatible Handles (Manufacturer Model Number) Trusco Code 경도 Blade Work Material Details Specification Mass
(g)
Coating Manufacturer Model Number Features

717,665 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

5 Day(s) or more -HSS55°S35483.29-Double-edged10EL02003 (For Handles: NG3000), SN1000 (For Handles: UH1000)NB1000/NG1000112-3769----33-BS3510-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Type Manual Product Content Blade

Please check the type/dimensions/specifications of the part BS3510 in the Deburring Blade (Heavy-Duty Type) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần BS3510 trong chuỗi Deburring Blade (Heavy-Duty Type).

Products like this...

Part Number
BK3010
BK3112
BS1010
BS6001
BS6010
BS7001
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngwork material Material Blade tip angle Blade Name / Type Overall Length
(mm)
Shaft Diameter
(mm)
Blade Length
(mm)
Maximum Plate Thickness
(mm)
Single-Edged / Double-Edged Number in Packet
(pcs)
Compatible Holders (Manufacturer Model Number) Compatible Handles (Manufacturer Model Number) Trusco Code 경도 Blade Work Material Details Specification Mass
(g)
Coating Manufacturer Model Number Features

786,990 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more Iron and Steel / AluminumHSS45°S150433.2--Single-edged10EL02003 (For Handles: NG3000), SN1000 (For Handles: UH1000)NB1000/NG1000112-3297--------

1,162,318 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 5 Day(s) or more -HSS45°S150TiN-3.2--Single-Edged10EL02003 (Dedicated Handle: NG3000), SN1000 (Dedicated Handle: UH1000)NB1000/NG1000----BK3010 with TiN Coating (S150). Right-edged. For high hardness steel.27TiN CoatingBK3112-

717,665 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 5 Day(s) or more Plastic / Iron and Steel / Aluminum / Hardened SteelHSS40°S10483.210-Single-edged10EL02003 (For Handles: NG3000), SN1000 (For Handles: UH1000)NB1000/NG1000112-2797--------

303,721 VND

1 Piece(s) 5 Day(s) or more -HSS40°S60623.2-20-1EL02003 (For Handles: NG3000), SN1000 (For Handles: UH1000)NB1000/NG1000304-3312----9-BS6001-

1,757,423 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 5 Day(s) or more -HSS40°S60623.2-20-10EL02003 (For Handles: NG3000), SN1000 (For Handles: UH1000)NB1000/NG1000112-3777---For inside of wall cloth/paper hole and back side of the thick plate. Maximum thickness is 20 mm. Total length is 62 mm.44-BS6010-

250,876 VND

1 Piece(s) 5 Day(s) or more -HSS45°S70-3.217.5--1EL02003 (For Handles: NG3000), SN1000 (For Handles: UH1000)NB1000/NG1000304-3321----8-BS7001-