(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
CoroCut, Q Cut, Blade/Adapter (Part Number)

CoroCut, Q Cut, Blade/Adapter
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      5,358,350VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Unique shape exhibits high performance

 
Part Number
RF123E20-21B1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngApplication Groove Width
(mm)
Maximum Groove Depth
(mm)
Selfishly Number of corners for tip use Shank height
(mm)
Cutting Angle
(°)
Sheet size Clamp System Dimension B
(mm)
Dimension H1
(mm)
Dimension L1
(mm)
Gauge Chip Tip tightening torque
(Nm)

5,712,653 VND

1 Piece(s) 7 Day(s) or more Outer Diameter Grooving / Cutting off220Right-hand2 Corner25.90EScrew Clamp7.2521110N123E2-0200-0002-CM3.3

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part RF123E20-21B1 in the CoroCut, Q Cut, Blade/Adapter series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần RF123E20-21B1 trong chuỗi CoroCut, Q Cut, Blade/Adapter.

Products like this...

Part Number
LF123M100-45B1
LF123M120-93B1
LF123R120-93B1
RF123E25-25B1
RF123F25-21B1
RF123F25-25B1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngApplication Groove Width
(mm)
Maximum Groove Depth
(mm)
Selfishly Number of corners for tip use Shank height
(mm)
Cutting Angle
(°)
Sheet size Clamp System Dimension B
(mm)
Dimension H1
(mm)
Dimension L1
(mm)
Gauge Chip Tip tightening torque
(Nm)

9,550,163 VND

1 Piece(s) 7 Day(s) or more Outer Diameter Grooving / Cutting off11100Left-hand1 Corner50.80MScrew Clamp8.1545250N123M1-1100-GM4.5

19,041,151 VND

1 Piece(s) 7 Day(s) or more Outer Diameter Grooving / Cutting off11120Left-hand1 Corner101.60MScrew Clamp8.1593300N123M1-1100-GM4.5

19,041,151 VND

1 Piece(s) 7 Day(s) or more Outer Diameter Grooving / Cutting off15120Left-hand1 Corner101.60RScrew Clamp11.193300N123R1-1500-GR4.5

5,712,653 VND

1 Piece(s) 7 Day(s) or more Outer Diameter Grooving / Cutting off225Right-hand2 Corner31.90EScrew Clamp825150N123E2-0200-CM3.3

5,712,653 VND

1 Piece(s) 7 Day(s) or more -2.5-Right-hand------21-N123F2-0250-CM3.6

5,712,653 VND

1 Piece(s) 7 Day(s) or more Outer Diameter Grooving / Cutting off2.525Right-hand2 Corner31.90FScrew Clamp825150N123F2-0250-CM3.6