(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
CORO-TURN【1-10 Pieces Per Package】 (Part Number)

CORO-TURN
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      258,686VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Unique shape exhibits high performance

 
Part Number
DCMX11T304-WM-3005
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngwork material Breaker Use Nose R s (Chip Thickness)
(mm)
S Tolerance
(mm)
Tip Size Diameter of Inscribed Circle iC Material type Tip Type Chip Breaker Manufacturer Specifications Other Nose R
(mm)

412,566 VND

10 Piece(s) 6 Day(s) or more Cast IronMedium grinding0.43.97±0.13110.3753005XWM--

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape D (55° Diamond-Shape) Application Outer Diameter/Inner Diameter Available corners 2
Rake angle Pozidriv Selfishly No-hand Tip relief angle(°) 7

Please check the type/dimensions/specifications of the part DCMX11T304-WM-3005 in the CORO-TURN series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần DCMX11T304-WM-3005 trong chuỗi CORO-TURN.

Products like this...

Part Number
DCMT11T308-KR-3205
DCMT11T308-KR-3210
DCMT11T308-KR-H13A
DCMX11T308-WF-1115
DCMX11T308-WF-1125
DCMX11T308-WF-1515
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngwork material Breaker Use Nose R s (Chip Thickness)
(mm)
S Tolerance
(mm)
Tip Size Diameter of Inscribed Circle iC Material type Tip Type Chip Breaker Manufacturer Specifications Other Nose R
(mm)

348,193 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 9 Day(s) Cast Iron-0.83.97±0.13110.3753205TKR--

398,621 VND

1 Piece(s) 9 Day(s) Cast Iron-0.83.97±0.13110.3753210TKR--

258,686 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 9 Day(s) Cast Iron / Heat-resistant alloy, titanium alloy-0.83.97±0.13110.375H13ATKR--

451,611 VND

10 Piece(s) 6 Day(s) or more Stainless Steel / Heat-resistant alloy, titanium alloyFinish0.83.97±0.13110.3751115XWF--

409,175 VND

10 Piece(s) 6 Day(s) or more Stainless Steel / Heat-resistant alloy, titanium alloyFinish0.83.97±0.13110.3751125XWF--

451,611 VND

10 Piece(s) 6 Day(s) or more SteelFinish0.83.97±0.13110.3751515XWF--