(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
A20-5 Parallel Side 10X50 Socket Bit

A20-5 Parallel Side 10X50 Socket Bit

You can add up to 6 items to the comparison list.

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of A2051050

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    6.35
  • Insertion Angle(mm)
    10
  • Overall Length(mm)
    50
  • Shaft measurements(mm)
    16
  • Depth(mm)
    10
  • JAN Code
    4907587323422
  • Features
    Short type socket bits that can be used in tight spaces, such as around automobile engines.
Part Number
A2051050
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

78,475 VND

10 Piece(s) 13 Day(s)

Basic Specifications

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    6.35
  • Insertion Angle(mm)
    10
  • Overall Length(mm)
    50
  • Shaft measurements(mm)
    16
  • Depth(mm)
    10
  • JAN Code
    4907587323422
  • Features
    Short type socket bits that can be used in tight spaces, such as around automobile engines.

Product Description

Short type socket bits that can be used in tight spaces, such as around automobile engines.

Specifications of A2051050

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    6.35
  • Insertion Angle(mm)
    10
  • Overall Length(mm)
    50
  • Shaft measurements(mm)
    16
  • Depth(mm)
    10
  • JAN Code
    4907587323422
  • Features
    Short type socket bits that can be used in tight spaces, such as around automobile engines.
Part Number
A2051050
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

78,475 VND

10 Piece(s) 13 Day(s)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1