(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

CoroMill 390 Tip (Part Number)

CoroMill 390 Tip

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      391,643VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sharp cutting edge and high performance

 
Part Number
R390-180631M-PM-S30T
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShape (initial letter of model number) Clearance angle work material Available corners Tip Thickness S
(mm)
Corner R
(mm)
Detailed Material Dimensions la
(mm)
Wiper Length BS
(mm)
Tip hand (right or left) Dimensions iW
(mm)
Tip Size Machining State Specifications
(mm)
Details Type Trusco Code Features of the blade tip

570,173 VND

10 Piece(s) 7 Day(s) or more OtherD(15°)Heat-resistant alloy, titanium alloy26.33.1S30T15.80.5Right handed1118Medium---The most powerful cutting edge

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part R390-180631M-PM-S30T in the CoroMill 390 Tip series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần R390-180631M-PM-S30T trong chuỗi CoroMill 390 Tip.

Products like this...

Part Number
R390-11T308E-PL-1010
R390-11T308E-PLW-1025
R390-11T308M-PL-1010
R390-11T308M-PL-4220
R390-180631M-PM-S40T
R390-180640H-ML-2040
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngShape (initial letter of model number) Clearance angle work material Available corners Tip Thickness S
(mm)
Corner R
(mm)
Detailed Material Dimensions la
(mm)
Wiper Length BS
(mm)
Tip hand (right or left) Dimensions iW
(mm)
Tip Size Machining State Specifications
(mm)
Details Type Trusco Code Features of the blade tip

523,470 VND

1 Piece(s) 9 Day(s) Other[Other] 21°Steel / Cast Iron / High Hardness Material23.590.8GC1010111.5Right-hand6.811Light---The Sharpest and Most Precise Blade

540,045 VND

10 Piece(s) 7 Day(s) or more Other[Other] 21°Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material23.50.8GC1025118.6Right handed6.811Wiper---The sharpest and most precise cutting edge

411,143 VND

1 Piece(s) 9 Day(s) Other[Other] 21°Steel / Cast Iron / High Hardness Material23.590.8GC1010111.2Right-hand6.811Light---The Strongest Blade

411,143 VND

10 Piece(s) 6 Day(s) or more Other[Other] 21°Steel / Cast Iron / High Hardness Material23.590.8GC4220111.2Right-hand6.811Light---The Strongest Blade

570,173 VND

10 Piece(s) 7 Day(s) or more OtherD(15°)Heat-resistant alloy, titanium alloy26.33.1S40T15.80.5Right handed1118Medium0.5--The most powerful cutting edge

715,551 VND

1 Piece(s) 9 Day(s) --------------For face milling, shoulder cutting, grooving. A tip for universal cutter that can be used for any kind of machining and material.610-5297-