(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
CORO-TURN SL70, HP Cutting Head for Grooving (Part Number)

CORO-TURN SL70, HP Cutting Head for Grooving
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      16,248,840VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Unique shape exhibits high performance

 
Part Number
SL70-L123M50A-HP
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngGroove Width
(mm)
Maximum Groove Depth
(mm)
Selfishly Number of corners for tip use 1st Processing Diameter (min)
(mm)
Sheet size Dimension L1
(mm)
ar2 max
(mm)
Dimensions Dmi Gauge Chip Tip tightening torque
(Nm)
Weight
(kg)
Dimensions/f1
(mm)

16,248,840 VND

1 Piece(s) 7 Day(s) or more 1150Left-hand1 Corner100M17.525450N123M1-1100-RM50.34871

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Application Outer Diameter Grooving / Horizontal feeding Connection Size 70

Please check the type/dimensions/specifications of the part SL70-L123M50A-HP in the CORO-TURN SL70, HP Cutting Head for Grooving series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SL70-L123M50A-HP trong chuỗi CORO-TURN SL70, HP Cutting Head for Grooving.

Products like this...

Part Number
SL70-L123K30A-HP-M
SL70-L123K45A-HP
SL70-L123L50A-HP
SL70-L123R65A-HP
SL70-R123G15A-HP
SL70-R123H30A-HP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngGroove Width
(mm)
Maximum Groove Depth
(mm)
Selfishly Number of corners for tip use 1st Processing Diameter (min)
(mm)
Sheet size Dimension L1
(mm)
ar2 max
(mm)
Dimensions Dmi Gauge Chip Tip tightening torque
(Nm)
Weight
(kg)
Dimensions/f1
(mm)

16,248,840 VND

1 Piece(s) 7 Day(s) or more 630Left-hand2 Corner120K17-320N123K2-0600-RM60.26755

16,248,840 VND

1 Piece(s) 7 Day(s) or more 645Left-hand2 Corner120K18-320N123K2-0600-RM60.371

16,248,840 VND

1 Piece(s) 9 Day(s) 850Left-hand2 Corner105L18-340N123L2-0800- RM60.3481

16,248,840 VND

1 Piece(s) 7 Day(s) or more 1565Left-hand1 Corner160R16.5-340N123R1-1500-RM60.3471

16,248,840 VND

1 Piece(s) 9 Day(s) 315Right-hand2 Corner100G15.5-800N123G2-0300- RM20.2348

16,248,840 VND

1 Piece(s) 7 Day(s) or more 430Right-hand2 Corner100H16-800N123H2-0400- RM50.24556