(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
CoroCut 1/2 Plunging/Grooving Shank Bit (Part Number)

CoroCut 1/2 Plunging/Grooving Shank Bit

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • CoroCut 1/2 Plunging/Grooving Shank Bit
  • CoroCut 1/2 Plunging/Grooving Shank Bit
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      4,335,541VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Unique shape exhibits high performance

 
Part Number
RF123J13-2525BM
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngApplication Groove Width
(mm)
Maximum Groove Depth
(mm)
Selfishly Number of corners for tip use Shank height
(mm)
Cutting Angle
(°)
Sheet size Clamp System Function Height
(mm)
Function Length
(mm)
Shank width (b)
(mm)
Function Width
(mm)
Tool Style Dimension B
(mm)
Dimension H1
(mm)
Dimension L1
(mm)
Dimension L3
(mm)
Gauge Chip Tip tightening torque
(Nm)
Overall Length
(mm)
Maximum Protrusion Quantity
(mm)
Special Purpose Dimensions/f1
(mm)
Dimensions Dm
(mm)

5,712,653 VND

1 Piece(s) 9 Day(s) Outer Diameter Grooving / Cutting off / Profiling513Right-hand2 Corner250JScrew Clamp-----252515034N123J2-0500-CM5---26-

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part RF123J13-2525BM in the CoroCut 1/2 Plunging/Grooving Shank Bit series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần RF123J13-2525BM trong chuỗi CoroCut 1/2 Plunging/Grooving Shank Bit.

Products like this...

Part Number
LF123M50-4040B
RF123D08-1212B
RF123D08-1616B
RF123J13-3225BM
RF123J13-3232BM
RF123J32-3225BM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngApplication Groove Width
(mm)
Maximum Groove Depth
(mm)
Selfishly Number of corners for tip use Shank height
(mm)
Cutting Angle
(°)
Sheet size Clamp System Function Height
(mm)
Function Length
(mm)
Shank width (b)
(mm)
Function Width
(mm)
Tool Style Dimension B
(mm)
Dimension H1
(mm)
Dimension L1
(mm)
Dimension L3
(mm)
Gauge Chip Tip tightening torque
(Nm)
Overall Length
(mm)
Maximum Protrusion Quantity
(mm)
Special Purpose Dimensions/f1
(mm)
Dimensions Dm
(mm)

8,267,730 VND

1 Piece(s) 6 Day(s) or more Profiling / Outer Diameter Grooving / Cutting off1150Left-hand1 Corner400MScrew Clamp-----404025063.9N123M1-1100-GM4.5---42-

4,684,745 VND

1 Piece(s) 6 Day(s) or more Profiling / Outer Diameter Grooving / Cutting off1.58Right-hand2 Corner120DScrew Clamp-----121212525.5N123D2-0150-CM2.5---13-

4,684,745 VND

1 Piece(s) 6 Day(s) or more Profiling / Outer Diameter Grooving / Cutting off1.58Right-hand2 Corner160DScrew Clamp-----161610025.5N123D2-0150-CM2.5---17-

6,295,130 VND

1 Piece(s) 6 Day(s) or more Profiling / Outer Diameter Grooving / Cutting off513Right-hand2 Corner320JScrew Clamp-----253217034N123J2-0500-CM5---26-

7,734,198 VND

1 Piece(s) 6 Day(s) or more Profiling / Outer Diameter Grooving / Cutting off513Right-hand2 Corner320JScrew Clamp-----323217034N123J2-0500-CM5---33-

6,295,130 VND

1 Piece(s) 6 Day(s) or more Profiling / Outer Diameter Grooving / Cutting off532Right-hand2 Corner320JScrew Clamp-----253217057N123J2-0500-CM7.5---26-