(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Unique shape exhibits high performance
Part Number |
---|
RF123G20-3232B |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Application | Groove Width (mm) | Maximum Groove Depth (mm) | Selfishly | Number of corners for tip use | Shank height (mm) | Cutting Angle (°) | Sheet size | Clamp System | Function Height (mm) | Function Length (mm) | Shank width (b) (mm) | Function Width (mm) | Tool Style | Dimension B (mm) | Dimension H1 (mm) | Dimension L1 (mm) | Dimension L3 (mm) | Gauge Chip | Tip tightening torque (Nm) | Overall Length (mm) | Maximum Protrusion Quantity (mm) | Special Purpose | Dimensions/f1 (mm) | Dimensions Dm (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7,734,198 VND | 1 Piece(s) | 9 Day(s) | Outer Diameter Grooving / Cutting off / Profiling | 3 | 20 | Right-hand | 2 Corner | 32 | 0 | G | Screw Clamp | - | - | - | - | - | 32 | 32 | 170 | 41 | N123G2-0300-CM | 5 | - | - | - | 33 | - |
Loading...Tải…
Please check the type/dimensions/specifications of the part RF123G20-3232B in the CoroCut 1/2 Plunging/Grooving Shank Bit series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần RF123G20-3232B trong chuỗi CoroCut 1/2 Plunging/Grooving Shank Bit.
Part Number |
---|
LF123M50-4040B |
RF123D08-1212B |
RF123D08-1616B |
RF123H13-3225BM |
RF123H13-3232BM |
RF123H25-1616B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Application | Groove Width (mm) | Maximum Groove Depth (mm) | Selfishly | Number of corners for tip use | Shank height (mm) | Cutting Angle (°) | Sheet size | Clamp System | Function Height (mm) | Function Length (mm) | Shank width (b) (mm) | Function Width (mm) | Tool Style | Dimension B (mm) | Dimension H1 (mm) | Dimension L1 (mm) | Dimension L3 (mm) | Gauge Chip | Tip tightening torque (Nm) | Overall Length (mm) | Maximum Protrusion Quantity (mm) | Special Purpose | Dimensions/f1 (mm) | Dimensions Dm (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8,267,730 VND | 1 Piece(s) | 6 Day(s) or more | Profiling / Outer Diameter Grooving / Cutting off | 11 | 50 | Left-hand | 1 Corner | 40 | 0 | M | Screw Clamp | - | - | - | - | - | 40 | 40 | 250 | 63.9 | N123M1-1100-GM | 4.5 | - | - | - | 42 | - | ||
4,684,745 VND | 1 Piece(s) | 6 Day(s) or more | Profiling / Outer Diameter Grooving / Cutting off | 1.5 | 8 | Right-hand | 2 Corner | 12 | 0 | D | Screw Clamp | - | - | - | - | - | 12 | 12 | 125 | 25.5 | N123D2-0150-CM | 2.5 | - | - | - | 13 | - | ||
4,684,745 VND | 1 Piece(s) | 6 Day(s) or more | Profiling / Outer Diameter Grooving / Cutting off | 1.5 | 8 | Right-hand | 2 Corner | 16 | 0 | D | Screw Clamp | - | - | - | - | - | 16 | 16 | 100 | 25.5 | N123D2-0150-CM | 2.5 | - | - | - | 17 | - | ||
6,295,130 VND | 1 Piece(s) | 6 Day(s) or more | Profiling / Outer Diameter Grooving / Cutting off | 4 | 13 | Right-hand | 2 Corner | 32 | 0 | H | Screw Clamp | - | - | - | - | - | 25 | 32 | 170 | 34 | N123H2-0400-CM | 4.5 | - | - | - | 26 | - | ||
7,734,198 VND | 1 Piece(s) | 9 Day(s) | Profiling / Outer Diameter Grooving / Cutting off | 4 | 13 | Right-hand | 2 Corner | 32 | 0 | H | Screw Clamp | - | - | - | - | - | 32 | 32 | 170 | 34 | N123H2-0400-CM | 4.5 | - | - | - | 33 | - | ||
4,335,541 VND | 1 Piece(s) | 6 Day(s) or more | Profiling / Outer Diameter Grooving / Cutting off | 4 | 25 | Right-hand | 2 Corner | 16 | 0 | H | Screw Clamp | - | - | - | - | - | 16 | 16 | 125 | 47 | N123H2-0400-CM | 7 | - | - | - | 17 | - |