(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

CoroCut 1/2 Plunging/Grooving Shank Bit (Part Number)

CoroCut 1/2 Plunging/Grooving Shank Bit

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • CoroCut 1/2 Plunging/Grooving Shank Bit
  • CoroCut 1/2 Plunging/Grooving Shank Bit
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      4,335,541VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Unique shape exhibits high performance

 
Part Number
RF123D08-1616B-S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngApplication Groove Width
(mm)
Maximum Groove Depth
(mm)
Selfishly Number of corners for tip use Shank height
(mm)
Cutting Angle
(°)
Sheet size Clamp System Function Height
(mm)
Function Length
(mm)
Shank width (b)
(mm)
Function Width
(mm)
Tool Style Dimension B
(mm)
Dimension H1
(mm)
Dimension L1
(mm)
Dimension L3
(mm)
Gauge Chip Tip tightening torque
(Nm)
Overall Length
(mm)
Maximum Protrusion Quantity
(mm)
Special Purpose Dimensions/f1
(mm)
Dimensions Dm
(mm)

5,164,436 VND

1 Piece(s) 8 Day(s) or more Outer Diameter Grooving / Cutting off1.58Right-hand2 Corner160DScrew Clamp-----161612519.6N123D2-0150- CM2.5--Holder for small automatic boards1616

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part RF123D08-1616B-S in the CoroCut 1/2 Plunging/Grooving Shank Bit series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần RF123D08-1616B-S trong chuỗi CoroCut 1/2 Plunging/Grooving Shank Bit.

Products like this...

Part Number
LF123M50-4040B
RF123D08-1212B
RF123D08-1616B
RF123D10-1010B-S
RF123D15-1616B
RF123D15-2020B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngApplication Groove Width
(mm)
Maximum Groove Depth
(mm)
Selfishly Number of corners for tip use Shank height
(mm)
Cutting Angle
(°)
Sheet size Clamp System Function Height
(mm)
Function Length
(mm)
Shank width (b)
(mm)
Function Width
(mm)
Tool Style Dimension B
(mm)
Dimension H1
(mm)
Dimension L1
(mm)
Dimension L3
(mm)
Gauge Chip Tip tightening torque
(Nm)
Overall Length
(mm)
Maximum Protrusion Quantity
(mm)
Special Purpose Dimensions/f1
(mm)
Dimensions Dm
(mm)

8,267,730 VND

1 Piece(s) 8 Day(s) or more Profiling / Outer Diameter Grooving / Cutting off1150Left-hand1 Corner400MScrew Clamp-----404025063.9N123M1-1100-GM4.5---42-

4,684,745 VND

1 Piece(s) 8 Day(s) or more Profiling / Outer Diameter Grooving / Cutting off1.58Right-hand2 Corner120DScrew Clamp-----121212525.5N123D2-0150-CM2.5---13-

4,684,745 VND

1 Piece(s) 8 Day(s) or more Profiling / Outer Diameter Grooving / Cutting off1.58Right-hand2 Corner160DScrew Clamp-----161610025.5N123D2-0150-CM2.5---17-

5,164,436 VND

1 Piece(s) 8 Day(s) or more Outer Diameter Grooving / Cutting off1.510Right-hand2 Corner100DScrew Clamp-----101012521.6N123D2-0150- CM2.5--Holder for small automatic boards1020

4,684,745 VND

1 Piece(s) 6 Day(s) or more Profiling / Outer Diameter Grooving / Cutting off1.515Right-hand2 Corner160DScrew Clamp-----161610033.5N123D2-0150-CM3.5---17-

5,370,015 VND

1 Piece(s) 9 Day(s) Profiling / Outer Diameter Grooving / Cutting off1.515Right-hand2 Corner200DScrew Clamp-----202012533.5N123D2-0150-CM3.5---21-