(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
CoroCut 1/2 Plunging/Grooving Boring Bit (Part Number)

CoroCut 1/2 Plunging/Grooving Boring Bit
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      12,188,453VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Unique shape exhibits high performance

 
Part Number
RAG123H10-32B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngGroove Width
(mm)
Maximum Groove Depth
(mm)
Selfishly Shank height
(mm)
Sheet size Dimension H1
(mm)
Dimension L1
(mm)
Dimension L3
(mm)
Dimensions dch
(mm)
Gauge Chip Tip tightening torque
(Nm)
Minimum Machining Diameter
(mm)
Dimensions d mm
(mm)
Dimensions/f1
(mm)

12,188,453 VND

1 Piece(s) 9 Day(s) 410Right-hand30H15250459N123H2-0400- GM4.5403226.5

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Application Inner Diameter Grooving / Profiling Number of corners for tip use 2 Corner Clamp System Screw Clamp
Specifications Boring Bit, Cylindrical Flat Attachment, All With Oil Holes

Please check the type/dimensions/specifications of the part RAG123H10-32B in the CoroCut 1/2 Plunging/Grooving Boring Bit series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần RAG123H10-32B trong chuỗi CoroCut 1/2 Plunging/Grooving Boring Bit.

Products like this...

Part Number
LAG123J13-50B
RAG123H11-40B
RAG123J11-40B
RAG123J13-50B
RAG123K11-40B
RAG123K13-50B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngGroove Width
(mm)
Maximum Groove Depth
(mm)
Selfishly Shank height
(mm)
Sheet size Dimension H1
(mm)
Dimension L1
(mm)
Dimension L3
(mm)
Dimensions dch
(mm)
Gauge Chip Tip tightening torque
(Nm)
Minimum Machining Diameter
(mm)
Dimensions d mm
(mm)
Dimensions/f1
(mm)

16,151,126 VND

1 Piece(s) 7 Day(s) or more 513Left-hand47J23.53506512N123J2-0500-GM5.5605038.25

15,340,695 VND

1 Piece(s) 7 Day(s) or more 411Right-hand37H18.53005512N123H2-0400- GM5504031

15,340,695 VND

1 Piece(s) 7 Day(s) or more 511Right-hand37J18.53005512N123J2-0500- GM5.5504031

17,259,450 VND

1 Piece(s) 7 Day(s) or more 513Right-hand47J23.53506512N123J2-0500- GM5.5605038.25

15,340,695 VND

1 Piece(s) 7 Day(s) or more 611Right-hand37K18.53005512N123K2-0600-GM5.5504031

17,259,450 VND

1 Piece(s) 7 Day(s) or more 613Right-hand47K23.53506512N123K2-0600-GM5.5605038.25