(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Specifications]·Shape: Other "Features of material"· PR1225 is a MEGACOAT with excellent abrasion resistance and heat resistance for a fine-grained carbide substrate.
Part Number |
---|
NDCW150304TR-TN100M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Shape (initial letter of model number) | Work material | rε (mm) | Material | Selfishly | rε(Z) (mm) | φd (mm) | A (mm) | W (mm) | W(X) (mm) | T (mm) | Z (mm) | α | β |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
316,325 VND | 10 Piece(s) | 8 Day(s) or more | Other | Steel | - | TN100M | Right-hand | 0.4 | 4.5 | 9.525 | - | 15.0 | 3.18 | - | 15° | - |
Loading...Tải…
Please check the type/dimensions/specifications of the part NDCW150304TR-TN100M in the Milling Tip (With Hole) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần NDCW150304TR-TN100M trong chuỗi Milling Tip (With Hole).
Part Number |
---|
BDGT170404FR-JA-GW25 |
BDGT170408FR-JA-GW25 |
BDGT170420FR-JA-GW25 |
NDCW150308FRX-KW10 |
NDCW150308TR-TN100M |
NDCW150308TRX-TN100M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Shape (initial letter of model number) | Work material | rε (mm) | Material | Selfishly | rε(Z) (mm) | φd (mm) | A (mm) | W (mm) | W(X) (mm) | T (mm) | Z (mm) | α | β |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
291,144 VND | 10 Piece(s) | 6 Day(s) or more | B (82° Parallelogram) | Non-ferrous metal / Heat-resistant alloy, titanium alloy | 0.4 | GW25 | Right-hand | - | 4.4 | 9.6 | 17.0 | - | 4.9 | - | 18° | 13° | ||
291,144 VND | 10 Piece(s) | 6 Day(s) or more | B (82° Parallelogram) | Non-ferrous metal / Heat-resistant alloy, titanium alloy | 0.8 | GW25 | Right-hand | - | 4.4 | 9.6 | 17.0 | - | 4.9 | - | 18° | 13° | ||
291,144 VND | 10 Piece(s) | 6 Day(s) or more | B (82° Parallelogram) | Non-ferrous metal / Heat-resistant alloy, titanium alloy | 2.0 | GW25 | Right-hand | - | 4.4 | 9.6 | 17.0 | - | 4.9 | - | 18° | 13° | ||
369,636 VND | 10 Piece(s) | 8 Day(s) or more | Other | Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | - | KW10 | Right-hand | 0.8 | 4.4 | 9.525 | - | 15.0 | 3.18 | - | 15° | - | ||
314,554 VND | 10 Piece(s) | 6 Day(s) or more | Other | Steel | - | TN100M | Right-hand | 0.8 | 4.5 | 9.525 | - | 15.0 | 3.18 | - | 15° | - | ||
314,554 VND | 10 Piece(s) | 8 Day(s) or more | Other | Steel | - | TN100M | Right-hand | 0.8 | 4.4 | 9.525 | - | 15.0 | 3.18 | - | 15° | - |