(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Milling Tip (With Hole) (Part Number)

Milling Tip (With Hole)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      128,851VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]·Shape: Other "Features of material"· PR1225 is a MEGACOAT with excellent abrasion resistance and heat resistance for a fine-grained carbide substrate.

Part Number
BDGT170420FR-JA-GW25
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShape (initial letter of model number) Work material
(mm)
Material Selfishly rε(Z)
(mm)
φd
(mm)
A
(mm)
W
(mm)
W(X)
(mm)
T
(mm)
Z
(mm)
α β

291,144 VND

10 Piece(s) 6 Day(s) or more B (82° Parallelogram)Non-ferrous metal / Heat-resistant alloy, titanium alloy2.0GW25Right-hand-4.49.617.0-4.9-18°13°

Loading...Tải…

  1. 1