(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
S...SDUC Type (External Diameter, Profiling) (Part Number)

S...SDUC Type (External Diameter, Profiling)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      5,071,037VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]·Machining applications: outer diameter and profiling; compatible insert shape: D (55° two-bolt); compatible insert relief angle: positive 7° (C); clamp method: screw-on (S)

Part Number
S15F-SDUCL07
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShank Height
(mm)
Link Width
(mm)
φD
(mm)
φd1
(mm)
F1
(mm)
H1=H2
(mm)
S
(mm)
L1
(mm)
Wrench Clamp Screw

5,071,037 VND

1 Piece(s) 6 Day(s) or more 151515.87515.46153.885FT-8SB-2560TR

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Applicable Tip Shape D (55° Diamond) Use Major Diameter / Profile Clamp Shape Screw On
Preferred Hand Left Handed Applicable Chip Clearance Angle Positive Reference Corner R (rε) 0.4

Please check the type/dimensions/specifications of the part S15F-SDUCL07 in the S...SDUC Type (External Diameter, Profiling) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần S15F-SDUCL07 trong chuỗi S...SDUC Type (External Diameter, Profiling).

Products like this...

Part Number
S14H-SDUCL07
S19G-SDUCL07
S19G-SDUCL11
S19K-SDUCL07
S19K-SDUCL11
S20G-SDUCL07
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngShank Height
(mm)
Link Width
(mm)
φD
(mm)
φd1
(mm)
F1
(mm)
H1=H2
(mm)
S
(mm)
L1
(mm)
Wrench Clamp Screw

5,452,673 VND

1 Piece(s) 6 Day(s) or more 13131413.46133.8100FT-8SB-2560TR

5,438,509 VND

1 Piece(s) 6 Day(s) or more 171719.0518.46173.890FT-8SB-2560TR

5,438,509 VND

1 Piece(s) 6 Day(s) or more 171719.0518.410175.890FT-15SB-4085TR

5,438,509 VND

1 Piece(s) 6 Day(s) or more 171719.0518.46173.8120FT-8SB-2560TR

5,438,509 VND

1 Piece(s) 6 Day(s) or more 171719.0518.410175.8120FT-15SB-4085TR

5,438,509 VND

1 Piece(s) 6 Day(s) or more 18182019.46183.890FT-8SB-2560TR