(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
SCLC-FF Type (without Offset) (External Diameter / End Face Machining) (Part Number)

SCLC-FF Type (without Offset) (External Diameter / End Face Machining)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,701,821VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·This is SCLC-FF type
[Applications]
·For small tools, general turning holders, machining of outer diameter and flange

Part Number
SCLCL1010JX-09FF
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngPreferred Hand Shank Height
(mm)
Link Width
(mm)
B
(mm)
F1
(mm)
H1=h
(mm)
L1
(mm)
L2
(mm)
Wrench Clamp Screw

1,701,821 VND

1 Piece(s) 6 Day(s) or more Left Handed101010101012015FT-15SB-4085TR

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Applicable Tip Shape C (80° Diamond) Use Major Diameter / End Surface Clamp Shape Screw On
Applicable Chip Clearance Angle Positive S(mm) 0 Reference Corner R (rε) 0.2

Please check the type/dimensions/specifications of the part SCLCL1010JX-09FF in the SCLC-FF Type (without Offset) (External Diameter / End Face Machining) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SCLCL1010JX-09FF trong chuỗi SCLC-FF Type (without Offset) (External Diameter / End Face Machining).

Products like this...

Part Number
SCLCL1010JX-06FF
SCLCL1212F-09FF
SCLCL1212JX-09FF
SCLCL1616JX-09FF
SCLCR0808F-06FF
SCLCR1010JX-09FF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngPreferred Hand Shank Height
(mm)
Link Width
(mm)
B
(mm)
F1
(mm)
H1=h
(mm)
L1
(mm)
L2
(mm)
Wrench Clamp Screw

1,701,821 VND

1 Piece(s) 6 Day(s) or more Left Handed1010101010120-FT-8SB-2570TR

1,763,197 VND

1 Piece(s) 6 Day(s) or more Left Handed121212121285-FT-15SB-4085TR

1,763,197 VND

1 Piece(s) 6 Day(s) or more Left Handed1212121212120-FT-15SB-4085TR

1,783,656 VND

1 Piece(s) 6 Day(s) or more Left Handed1816161616120-FT-15SB-4085TR

1,701,821 VND

1 Piece(s) 8 Day(s) or more Right Handed8888885-FT-8SB-2570TR

1,701,821 VND

1 Piece(s) 6 Day(s) or more Right Handed101010101012015FT-15SB-4085TR