(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Chamfer measurement gauge that allows easy size inspection of the machined surface.
[Features]
· Ideal for measuring the outer chamfer of workpieces using a lathe, single-purpose board, or turret lathe.
· Ideal for measuring the hole chamfer of workpieces during milling and boring machine work.
[Applications]
· Used for surface size measurement of workpieces.
Pieces(Pieces) | 1 | Minimum Reading(mm) | 0.5 | Measuring Range(C) | 0~15 |
---|---|---|---|---|---|
Product dimension(mm) | Overall Length 71.6 x Thickness 2 Short Limb Height 16 | Mass(g) | 20 | Material | Stainless Steel (SUS420J2) |
Instrument Error | ±0.25mm | Feature 1 | For measuring the outer chamfer of machining pieces using a lathe, single-purpose board, or turret lathe. | Feature 2 | For measuring the hole bevel of processed items during milling panel and bore panel work. |
Use | For surface size measurement of workpieces. |
Please check the type/dimensions/specifications of the part CMG-10 in the Chamfer Measuring Gauge CMG-10 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CMG-10 trong chuỗi Chamfer Measuring Gauge CMG-10.