(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Floor Line Tape 257011–257036

Floor Line Tape 257011–257036

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Please ensure that dust and oil are removed from the floor prior to application.
  • Order Qty :
  • From :
    535,500 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

Product Description

Line tape that is ideal for partitioning safety passages, etc.
[Features]
· This floor line tape uses soft PVC as a base material.
· Provides excellent flexibility and fits well to any flooring material on a flat floor surface.
[Applications]
· Ideal for floor/aisle partition and boundary lines.
· Ideal for use on flat flooring.

Loading...Tải…

Close

Comparison list