(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Roll Taps for Non-Ferrous Materials_N+RS (Part Number)

Roll Taps for Non-Ferrous Materials_N+RS

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Roll Taps for Non-Ferrous Materials_N+RS
  • Roll Taps for Non-Ferrous Materials_N+RS
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      185,130VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

A roll tap suitable for threading non-ferrous materials (aluminum casting, aluminum die casting, brass etc.).

Part Number
NRSM88.0NB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape Number of protrusions

416,851 VND

1 Piece(s) 9 Day(s) M81.252P70G819-6.258e6

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Screw Types Meter Tool Material Type High-speed steel work material Copper (Cu) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC)
Tap Type Roll tap Hole type For through hole / For blind hole Coating Y/N NA
Surface Treatment Nitriding Treatment

Please check the type/dimensions/specifications of the part NRSM88.0NB in the Roll Taps for Non-Ferrous Materials_N+RS series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần NRSM88.0NB trong chuỗi Roll Taps for Non-Ferrous Materials_N+RS.

Products like this...

Part Number
NRSM7010OP
NRSM78.0NB
NRSM78.0NP
NRSM88.0NP
NRSP41.0BB
NRSP41.0BP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape Number of protrusions

519,245 VND

1 Piece(s) 9 Day(s) M101.54P75G723-75.58e6

375,923 VND

1 Piece(s) 9 Day(s) M81.252P70G719-6.258e6

416,851 VND

1 Piece(s) 9 Day(s) M81.254P70G719-6.258e6

416,851 VND

1 Piece(s) 9 Day(s) M81.254P70G819-6.258e6

570,453 VND

1 Piece(s) 9 Day(s) M10.252P36G44.5-32.55a4

570,453 VND

1 Piece(s) 9 Day(s) M10.254P36G44.5-32.55a4