(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Spiral Pointed Taps for Hard-to-Machine Materials_EH-PO (Part Number)

Spiral Pointed Taps for Hard-to-Machine Materials_EH-PO
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      296,533VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Suitable for tapping high-hardness steels of 35 to 45 HRC such as high carbon steel, alloy steel forgings, tempering material, mold material, etc.

Part Number
EPHMT014Q
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape

1,338,780 VND

1 Piece(s) 6 Day(s) or more M14288P526-10.5811e

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Screw Types Meter Chamfer threads 4.5P Tool Material Type Cobalt HSS
work material High Carbon Steel (C with a content over 0.45%) / Quenched and tempered steel (25 to 35 HRC) / Quenched and tempered steel (35 to 45 HRC) / Tool Steel (Before SKD Hardening) / Copper (Cu) Tap Type Point tap Hole type For through hole
Coating Y/N NA Number of Grooves 3

Please check the type/dimensions/specifications of the part EPHMT014Q in the Spiral Pointed Taps for Hard-to-Machine Materials_EH-PO series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần EPHMT014Q trong chuỗi Spiral Pointed Taps for Hard-to-Machine Materials_EH-PO.

Products like this...

Part Number
EPHMR6.0M
EPHMS010N
EPHMS010O
EPHMT016Q
EPHMT018R
EPHMT020R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape

336,856 VND

1 Piece(s) 6 Day(s) or more M6162P3152664.57c

551,118 VND

1 Piece(s) 6 Day(s) or more M101.2575P423-75.58e

551,118 VND

1 Piece(s) 6 Day(s) or more M101.575P423-75.58e

1,360,295 VND

1 Piece(s) 6 Day(s) or more M16295P526-12.51013e

2,373,856 VND

1 Piece(s) 6 Day(s) or more M182.5100P533-141114e

3,194,186 VND

1 Piece(s) 6 Day(s) or more M202.5105P533-151215e