(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Spiral Pointed Taps for Hard-to-Machine Materials_EH-PO (Part Number)

Spiral Pointed Taps for Hard-to-Machine Materials_EH-PO
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      296,533VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Suitable for tapping high-hardness steels of 35 to 45 HRC such as high carbon steel, alloy steel forgings, tempering material, mold material, etc.

Part Number
EPHMS014O
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape

950,155 VND

1 Piece(s) 6 Day(s) or more M141.588P426-10.5811e

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Screw Types Meter Chamfer threads 4.5P Tool Material Type Cobalt HSS
work material High Carbon Steel (C with a content over 0.45%) / Quenched and tempered steel (25 to 35 HRC) / Quenched and tempered steel (35 to 45 HRC) / Tool Steel (Before SKD Hardening) / Copper (Cu) Tap Type Point tap Hole type For through hole
Coating Y/N NA Number of Grooves 3

Please check the type/dimensions/specifications of the part EPHMS014O in the Spiral Pointed Taps for Hard-to-Machine Materials_EH-PO series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần EPHMS014O trong chuỗi Spiral Pointed Taps for Hard-to-Machine Materials_EH-PO.

Products like this...

Part Number
EPHMR6.0M
EPHMS010N
EPHMS010O
EPHMS016O
EPHMS018O
EPHMS020O
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape

336,856 VND

1 Piece(s) 6 Day(s) or more M6162P3152664.57c

551,118 VND

1 Piece(s) 6 Day(s) or more M101.2575P423-75.58e

551,118 VND

1 Piece(s) 6 Day(s) or more M101.575P423-75.58e

1,774,245 VND

1 Piece(s) 6 Day(s) or more M161.595P426-12.51013e

2,373,856 VND

1 Piece(s) 6 Day(s) or more M181.5100P433-141114e

3,194,186 VND

1 Piece(s) 6 Day(s) or more M201.5105P433-151215e