(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Hand Taps for Hard-to-Machine Materials_EH-HT (Part Number)

Hand Taps for Hard-to-Machine Materials_EH-HT

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Sale
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      178,530VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued as soon as it is out of stock.Please check the quotation and order screen for details.

Product Description

Suitable for tapping high-hardness steels of 35 to 45 HRC such as high carbon steel, alloy steel forgings, tempering material, mold material, etc.

Part Number
ETHMS012O1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

882,200 VND

1 Piece(s) 9 Day(s) M121.52.5P82P426-8.56.594e

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Screw Types Meter Tool Material Type Cobalt HSS work material Quenched and tempered steel (25 to 35 HRC) / Quenched and tempered steel (35 to 45 HRC) / Tool Steel (Before SKD Hardening) / Ductile Cast Iron (FCD)
Tap Type Hand Tap Hole type For through hole / For blind hole Coating Y/N NA

Please check the type/dimensions/specifications of the part ETHMS012O1 in the Hand Taps for Hard-to-Machine Materials_EH-HT series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ETHMS012O1 trong chuỗi Hand Taps for Hard-to-Machine Materials_EH-HT.

Products like this...

Part Number
ETHMR4.0I5
ETHMR5.0K1
ETHMR5.0K5
ETHMS012O5
ETHMS012P1
ETHMS012P5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

182,803 VND

1 Piece(s) Same day M40.75P52P311175473c

181,830 VND

1 Piece(s) Same day M50.82.5P60P313225.54.573c

187,225 VND

1 Piece(s) Quote M50.85P60P313225.54.573c

805,701 VND

1 Piece(s) 9 Day(s) M121.55P82P426-8.56.594e

690,648 VND

1 Piece(s) 9 Day(s) M121.752.5P82P426-8.56.594e

543,982 VND

1 Piece(s) 9 Day(s) M121.755P82P426-8.56.594e