(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Suitable for tapping high-hardness steels of 35 to 45 HRC such as high carbon steel, alloy steel forgings, tempering material, mold material, etc.
Part Number |
---|
ETHMS012N5 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
882,200 VND | 1 Piece(s) | 9 Day(s) | M12 | 1.25 | 5P | 82 | P4 | 26 | - | 8.5 | 6.5 | 9 | 4 | e |
Loading...Tải…
Screw Types | Meter | Tool Material Type | Cobalt HSS | work material | Quenched and tempered steel (25 to 35 HRC) / Quenched and tempered steel (35 to 45 HRC) / Tool Steel (Before SKD Hardening) / Ductile Cast Iron (FCD) |
---|---|---|---|---|---|
Tap Type | Hand Tap | Hole type | For through hole / For blind hole | Coating Y/N | NA |
Please check the type/dimensions/specifications of the part ETHMS012N5 in the Hand Taps for Hard-to-Machine Materials_EH-HT series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ETHMS012N5 trong chuỗi Hand Taps for Hard-to-Machine Materials_EH-HT.
Part Number |
---|
ETHMR4.0I5 |
ETHMR5.0K1 |
ETHMR5.0K5 |
ETHMS012O1 |
ETHMS012O5 |
ETHMS012P1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
182,803 VND | 1 Piece(s) | Same day | M4 | 0.7 | 5P | 52 | P3 | 11 | 17 | 5 | 4 | 7 | 3 | c | ||
181,830 VND | 1 Piece(s) | Same day | M5 | 0.8 | 2.5P | 60 | P3 | 13 | 22 | 5.5 | 4.5 | 7 | 3 | c | ||
187,225 VND | 1 Piece(s) | Quote | M5 | 0.8 | 5P | 60 | P3 | 13 | 22 | 5.5 | 4.5 | 7 | 3 | c | ||
882,200 VND | 1 Piece(s) | 9 Day(s) | M12 | 1.5 | 2.5P | 82 | P4 | 26 | - | 8.5 | 6.5 | 9 | 4 | e | ||
805,701 VND | 1 Piece(s) | 9 Day(s) | M12 | 1.5 | 5P | 82 | P4 | 26 | - | 8.5 | 6.5 | 9 | 4 | e | ||
690,648 VND | 1 Piece(s) | 9 Day(s) | M12 | 1.75 | 2.5P | 82 | P4 | 26 | - | 8.5 | 6.5 | 9 | 4 | e |