(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Spiral Fluted Taps for Tough Stainless Steels_SU2-SP (Part Number)

Spiral Fluted Taps for Tough Stainless Steels_SU2-SP

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Spiral Fluted Taps for Tough Stainless Steels_SU2-SP
  • Spiral Fluted Taps for Tough Stainless Steels_SU2-SP
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      199,650VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ideal for pilot hole drilling of difficult-to-cut stainless steel such as SUS316 and SUS317.

 
Part Number
SU2MS018R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

2,108,911 VND

1 Piece(s) 6 Day(s) or more M182.5100P333-1411144f

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Screw Types Meter Chamfer threads 3P Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Quenched and tempered steel (25 to 35 HRC) / Steel casting (SC) / Nickel-based alloy (Inconel, etc.) Tap Type Spiral Tap Hole type For blind hole
Coating Y/N NA Surface Treatment Oxidation treatment Torsional Angle 45°

Please check the type/dimensions/specifications of the part SU2MS018R in the Spiral Fluted Taps for Tough Stainless Steels_SU2-SP series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SU2MS018R trong chuỗi Spiral Fluted Taps for Tough Stainless Steels_SU2-SP.

Products like this...

Part Number
SU2MQ5.0K
SU2MQ6.0M
SU2MR010M
SU2MS020O
SU2MS020R
SU2MS022O
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

199,650 VND

1 Piece(s) 6 Day(s) or more M50.860P313225.54.573d

304,585 VND

1 Piece(s) 6 Day(s) or more M6162P3152664.573d

751,918 VND

1 Piece(s) 6 Day(s) or more M10175P323-75.583f

2,857,528 VND

1 Piece(s) 6 Day(s) or more M201.5105P433-1512154f

2,185,008 VND

1 Piece(s) 6 Day(s) or more M202.5105P433-1512154f

3,657,143 VND

1 Piece(s) 6 Day(s) or more M221.5115P433-1713164f