(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Hand Taps for Thermosetting_PL1 (Part Number)

Hand Taps for Thermosetting_PL1

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Hand Taps for Thermosetting_PL1
  • Hand Taps for Thermosetting_PL1
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      251,908VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued as soon as it is out of stock.Please check the quotation and order screen for details.

Product Description

Especially suitable for thermosetting resins where tapping is more difficult than other synthetic resins.

Part Number
TPLM4.0I3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

261,558 VND

1 Piece(s) 12 Day(s) M40.752P511175474c

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Screw Types Meter Chamfer threads 3P Tool Material Type High-speed steel
work material Thermosetting plastic (bakelite, phenol, etc.) / Thermoplastic plastic (vinyl chloride, nylon, etc.) Tap Type Hand Tap Hole type For through hole / For blind hole
Coating Y/N NA Surface Treatment Nitriding Treatment

Please check the type/dimensions/specifications of the part TPLM4.0I3 in the Hand Taps for Thermosetting_PL1 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TPLM4.0I3 trong chuỗi Hand Taps for Thermosetting_PL1.

Products like this...

Part Number
TPLM2.5F3
TPLM3.0G3
TPLM3.5H3
TPLM5.0K3
TPLM6.0M3
TPLM8.0N3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

343,145 VND

1 Piece(s) 12 Day(s) M2.50.4546P48.11432.553c

261,558 VND

1 Piece(s) 12 Day(s) M30.546P591443.264c

251,908 VND

1 Piece(s) 12 Day(s) M3.50.652P511165474c

263,150 VND

1 Piece(s) Same day M50.860P513225.54.574c

357,575 VND

1 Piece(s) 9 Day(s) M6162P5152664.574c

472,231 VND

1 Piece(s) 9 Day(s) M81.2570P619-6.2584e