(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Spiral Fluted Taps for High Carbon Steels_HC+SP (Part Number)

Spiral Fluted Taps for High Carbon Steels_HC+SP

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Spiral Fluted Taps for High Carbon Steels_HC+SP
  • Spiral Fluted Taps for High Carbon Steels_HC+SP
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      212,485VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is suitable for tapping high carbon steel such as S55C.

Part Number
SCMQ010N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngScrew Types Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

518,448 VND

1 Piece(s) 6 Day(s) or more MeterM101.2575P223-75.583e

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Chamfer threads 2.5P Tool Material Type High-speed steel work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Quenched and tempered steel (25 to 35 HRC) / Steel casting (SC) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC)
Tap Type Spiral Tap Hole type For blind hole Coating Y/N NA
Torsional Angle 35°

Please check the type/dimensions/specifications of the part SCMQ010N in the Spiral Fluted Taps for High Carbon Steels_HC+SP series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SCMQ010N trong chuỗi Spiral Fluted Taps for High Carbon Steels_HC+SP.

Products like this...

Part Number
SCMQ010M
SCMQ010O
SCMQ012M
SCMQ012N
SCMQ012O
SCMQ012P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngScrew Types Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

608,888 VND

1 Piece(s) 6 Day(s) or more MeterM10175P223-75.583e

394,136 VND

1 Piece(s) 6 Day(s) or more MeterM101.575P223-75.583e

837,975 VND

1 Piece(s) 6 Day(s) or more MeterM12182P226-8.56.593e

718,055 VND

1 Piece(s) 6 Day(s) or more MeterM121.2582P226-8.56.593e

718,055 VND

1 Piece(s) 6 Day(s) or more MeterM121.582P226-8.56.593e

555,898 VND

1 Piece(s) 6 Day(s) or more MeterM121.7582P226-8.56.593e