(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Spiral Fluted Taps for High Speed Tapping_F-SP (Part Number)

Spiral Fluted Taps for High Speed Tapping_F-SP
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      555,898VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Enables high speed machining of 20 m/min to 30 m/min. Use at medium to low speeds of 15 m/min or lower will cause the shape and discharge of the chips to deteriorate, leading to problems.

Part Number
VFSHMQ4.0I
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape

573,911 VND

1 Piece(s) 6 Day(s) or more M40.752P2717547d

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Screw Types Meter Chamfer threads 2.5P Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Quenched and tempered steel (25 to 35 HRC) / Steel casting (SC) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) Tap Type Spiral Tap Hole type For blind hole
Coating Y/N Available Coating Type TiN Number of Grooves 3
Torsional Angle 48°

Please check the type/dimensions/specifications of the part VFSHMQ4.0I in the Spiral Fluted Taps for High Speed Tapping_F-SP series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VFSHMQ4.0I trong chuỗi Spiral Fluted Taps for High Speed Tapping_F-SP.

Products like this...

Part Number
VFSHMQ3.0G
VFSHMQ5.0K
VFSHMQ6.0M
VFSHMR010N
VFSHMR010O
VFSHMR012O
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape

555,898 VND

1 Piece(s) 6 Day(s) or more M30.546P251443.26d

602,511 VND

1 Piece(s) 6 Day(s) or more M50.860P29225.54.57d

653,993 VND

1 Piece(s) 6 Day(s) or more M6162P2112664.57d

979,013 VND

1 Piece(s) 6 Day(s) or more M101.2575P313-75.58e-1

979,013 VND

1 Piece(s) 6 Day(s) or more M101.575P313-75.58e-1

1,228,818 VND

1 Piece(s) 6 Day(s) or more M121.582P315-8.56.59e-1