(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Long Shank Hand Taps for Taper Pipe Threads Long (ℓg) Type_LS-PT (Part Number)

Long Shank Hand Taps for Taper Pipe Threads Long (ℓg) Type_LS-PT

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      831,600VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

For standard pipe taps, it is used when the protruding length of the screw is insufficient.

 
Part Number
L15T12Q
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Length to standard diameter part
(mm)

5,606,545 VND

1 Piece(s) 9 Day(s) 3/414150352317204h25

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Screw Types Taper for Pipe Chamfer threads 2.5P Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass cast iron (BsC) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) Tap Type Tap for pipes Hole type For through hole / For blind hole
Coating Y/N NA Class II

Please check the type/dimensions/specifications of the part L15T12Q in the Long Shank Hand Taps for Taper Pipe Threads Long (ℓg) Type_LS-PT series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần L15T12Q trong chuỗi Long Shank Hand Taps for Taper Pipe Threads Long (ℓg) Type_LS-PT.

Products like this...

Part Number
L10T06
L15T02K
L15T04
L15T16U
L20T02K
L20T04
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Length to standard diameter part
(mm)

2,073,143 VND

1 Piece(s) 9 Day(s) 3/819100281411144h21

1,802,670 VND

1 Piece(s) 9 Day(s) 1/828150198694h13

1,914,133 VND

1 Piece(s) 6 Day(s) or more 1/41915028119124h21

7,950,113 VND

1 Piece(s) 9 Day(s) 111150452621245h32

3,215,305 VND

1 Piece(s) 9 Day(s) 1/828200198694h13

3,257,136 VND

1 Piece(s) 9 Day(s) 1/41920028119124h21