(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Hand Taps for Taper Pipe Threads, Long (ℓg) Type_PT (Part Number)

Hand Taps for Taper Pipe Threads, Long (ℓg) Type_PT

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Hand Taps for Taper Pipe Threads, Long (ℓg) Type_PT
  • Hand Taps for Taper Pipe Threads, Long (ℓg) Type_PT
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      409,830VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued as soon as it is out of stock.Please check the quotation and order screen for details.

Product Description

A cutting tap used for screw tapping in connecting pipes and pipe parts where the main purpose is mechanical connection. Can be used for machining tapered threads requiring durability such as water pipes and gas pipes

 
Part Number
TH2T01K-8
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Overall Length (L)
(mm)
Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Length to standard diameter part
(mm)

477,300 VND

1 Piece(s) 9 Day(s) 1/16-2855198694i13

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Screw Types Taper for Pipe Chamfer threads 2.5P Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass cast iron (BsC) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) Tap Type Tap for pipes Hole type For through hole / For blind hole
Coating Y/N NA Class II

Please check the type/dimensions/specifications of the part TH2T01K-8 in the Hand Taps for Taper Pipe Threads, Long (ℓg) Type_PT series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TH2T01K-8 trong chuỗi Hand Taps for Taper Pipe Threads, Long (ℓg) Type_PT.

Products like this...

Part Number
TH2T02K
TH2T04
TH2T06
TH2T08Q
TH2T10Q
TH2T12Q
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNominal Overall Length (L)
(mm)
Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Length to standard diameter part
(mm)

409,830 VND

1 Piece(s) Same day 1/8-2855198694h13

595,578 VND

1 Piece(s) 10 Day(s) 1/4-196228119124h21

975,923 VND

1 Piece(s) Same day 3/8-1965281411144h21

1,828,333 VND

1 Piece(s) 6 Day(s) 1/2-1480351814174h25

3,404,550 VND

1 Piece(s) 9 Day(s) 5/8-1482351915184h25

2,110,567 VND

1 Piece(s) 6 Day(s) 3/4-1485352317204h25