(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
* LS-N-PO will switch to LS-PO as soon as the stock runs out.
Part Number |
---|
POR010OL10 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Screw Types | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
608,888 VND | 1 Piece(s) | 9 Day(s) | Meter | M10 | 1.5 | 100 | P3 | 23 | - | 7 | 5.5 | 8 | 3 | e |
Loading...Tải…
Chamfer threads | 5P | Tool Material Type | High-speed steel | Tap Type | Point tap |
---|---|---|---|---|---|
Hole type | For through hole | Coating Y/N | NA |
Please check the type/dimensions/specifications of the part POR010OL10 in the Long Shank Spiral Pointed Taps_LS-PO series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần POR010OL10 trong chuỗi Long Shank Spiral Pointed Taps_LS-PO.
Part Number |
---|
POQU05ML10 |
POR010ML10 |
POR010NL10 |
POR010OL12 |
POR010OL15 |
POR012ML10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Screw Types | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
631,995 VND | 1 Piece(s) | 9 Day(s) | unified | 5/16 | 24 | 100 | P2 | 19 | - | 6.2 | 5 | 8 | 3 | e | ||
800,125 VND | 1 Piece(s) | 9 Day(s) | Meter | M10 | 1 | 100 | P3 | 23 | - | 7 | 5.5 | 8 | 3 | e | ||
608,888 VND | 1 Piece(s) | 12 Day(s) | Meter | M10 | 1.25 | 100 | P3 | 23 | - | 7 | 5.5 | 8 | 3 | e | ||
855,926 VND | 1 Piece(s) | 9 Day(s) | Meter | M10 | 1.5 | 120 | P3 | 23 | - | 7 | 5.5 | 8 | 3 | e | ||
979,098 VND | 1 Piece(s) | 9 Day(s) | Meter | M10 | 1.5 | 150 | P3 | 23 | - | 7 | 5.5 | 8 | 3 | e | ||
1,073,105 VND | 1 Piece(s) | 9 Day(s) | Meter | M12 | 1 | 100 | P3 | 26 | - | 8.5 | 6.5 | 9 | 3 | e |