(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Long Shank Spiral Pointed Taps_LS-PO (Part Number)

Long Shank Spiral Pointed Taps_LS-PO

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      342,017VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued as soon as it is out of stock.Please check the quotation and order screen for details.

Product Description

* LS-N-PO will switch to LS-PO as soon as the stock runs out.

Part Number
POS010OL15
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngScrew Types Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

1,191,366 VND

1 Piece(s) 9 Day(s) MeterM101.5150P423-75.583e

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Chamfer threads 5P Tool Material Type High-speed steel Tap Type Point tap
Hole type For through hole Coating Y/N NA

Please check the type/dimensions/specifications of the part POS010OL15 in the Long Shank Spiral Pointed Taps_LS-PO series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần POS010OL15 trong chuỗi Long Shank Spiral Pointed Taps_LS-PO.

Products like this...

Part Number
POQU05ML10
POR010ML10
POR010NL10
POS012NL15
POS012NL20
POS012PL10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngScrew Types Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

631,995 VND

1 Piece(s) 9 Day(s) unified5/1624100P219-6.2583e

800,125 VND

1 Piece(s) 9 Day(s) MeterM101100P323-75.583e

608,888 VND

1 Piece(s) 12 Day(s) MeterM101.25100P323-75.583e

1,481,810 VND

1 Piece(s) 9 Day(s) MeterM121.25150P426-8.56.593e

1,967,982 VND

1 Piece(s) 9 Day(s) MeterM121.25200P426-8.56.593e

1,002,339 VND

1 Piece(s) 9 Day(s) MeterM121.75100P426-8.56.593e