(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Long Shank Spiral Fluted Taps, Coated_LS-SP-V (Part Number)

Long Shank Spiral Fluted Taps, Coated_LS-SP-V
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      703,398VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

* LS-N-SP-V will switch to LS-SP-V as soon as the stock runs out.

Part Number
VSPQ5.0KL10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape

759,488 VND

1 Piece(s) 6 Day(s) or more M50.8100P213225.54.57c

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Screw Types Meter Chamfer threads 2.5P Tool Material Type High-speed steel
work material Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Quenched and tempered steel (25 to 35 HRC) / Steel casting (SC) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) Tap Type Spiral Tap Hole type For blind hole
Coating Y/N NA Number of Grooves 3 Torsional Angle 40°

Please check the type/dimensions/specifications of the part VSPQ5.0KL10 in the Long Shank Spiral Fluted Taps, Coated_LS-SP-V series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VSPQ5.0KL10 trong chuỗi Long Shank Spiral Fluted Taps, Coated_LS-SP-V.

Products like this...

Part Number
VSPQ012NL15
VSPQ012OL15
VSPQ012PL15
VSPQ6.0ML10
VSPQ6.0ML15
VSPQ8.0NL10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape

2,037,198 VND

1 Piece(s) 6 Day(s) or more M121.25150P226-8.56.59e

2,037,198 VND

1 Piece(s) 6 Day(s) or more M121.5150P226-8.56.59e

1,532,642 VND

1 Piece(s) 6 Day(s) or more M121.75150P226-8.56.59e

703,398 VND

1 Piece(s) 6 Day(s) or more M61100P2152664.57c

1,127,793 VND

1 Piece(s) 6 Day(s) or more M61150P2152664.57c

857,100 VND

1 Piece(s) 6 Day(s) or more M81.25100P219-6.258e