(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Long Shank Spiral Fluted Taps_LS-SP (Part Number)

Long Shank Spiral Fluted Taps_LS-SP

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      283,784VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued as soon as it is out of stock.Please check the quotation and order screen for details.

Product Description

* LS-N-SP will switch to LS-SP as soon as the stock runs out.

 
Part Number
SPQU07NL15
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngScrew Types Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

1,458,701 VND

1 Piece(s) 9 Day(s) unified7/1620150P226-8.56.593e

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Chamfer threads 2.5P Tool Material Type High-speed steel work material Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Quenched and tempered steel (25 to 35 HRC) / Steel casting (SC) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC)
Tap Type Spiral Tap Hole type For blind hole Coating Y/N NA
Torsional Angle 40°

Please check the type/dimensions/specifications of the part SPQU07NL15 in the Long Shank Spiral Fluted Taps_LS-SP series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SPQU07NL15 trong chuỗi Long Shank Spiral Fluted Taps_LS-SP.

Products like this...

Part Number
SPQ010ML10
SPQ010ML15
SPQ010NL15
SPQW05OL15
SPQW06PL20
SPR010OL10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngScrew Types Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

819,250 VND

1 Piece(s) 9 Day(s) MeterM101100P223-75.583e

1,342,611 VND

1 Piece(s) 9 Day(s) MeterM101150P223-75.583e

969,451 VND

1 Piece(s) 9 Day(s) MeterM101.25150P223-75.583e

1,048,336 VND

1 Piece(s) 12 Day(s) Whitworth5/1618150P219-6.2583e

1,778,626 VND

1 Piece(s) 9 Day(s) Whitworth3/816200P223-75.583e

762,276 VND

1 Piece(s) 9 Day(s) MeterM101.5100P323-75.583e