(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
A point tap convenient for through-hole machining as scraps are ejected forward.
[Features]
· Slanting the groove on the cutting edge of the biting part pushes the scraps forward.
· Minimal scrap issues.
· Low cutting torque.
· Capable of machining both synchronously and asynchronously.
[Applications]
· Ideal for machining through-holes.
* N-PO models will transition to PO as soon as stock runs out.
Part Number |
---|
POR027M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Screw Types | Nominal | Pitch, Number of Threading (mm) | work material | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5,665,523 VND | 1 Piece(s) | 9 Day(s) | Meter | M27 | 1 | Low-Carbon Steel (carbon alloy less than 0.25%)[○] / Medium carbon steel (carbon content 0.25 to 0.45%)[○] / Quenched and tempered steel (25 to 35 HRC)[○] / Steel casting (SC)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass cast iron (BsC)[○] / Bronze (Pb)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium Alloy (MC)[○] / Zinc Alloy Casting (ZDC)[○] | 130 | P3 | 20 | - | 20 | 15 | 18 | 4 | e |
Loading...Tải…
Chamfer threads | 5P | Tool Material Type | High-speed steel | Tap Type | Point tap |
---|---|---|---|---|---|
Hole type | For through hole | Coating Y/N | NA |
Please check the type/dimensions/specifications of the part POR027M in the Spiral Pointed Taps_PO series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần POR027M trong chuỗi Spiral Pointed Taps_PO.
Part Number |
---|
POMS033O |
POMS033S |
POMS035O |
POR030M |
POR1.4C |
POR1.6D |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Screw Types | Nominal | Pitch, Number of Threading (mm) | work material | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6,964,843 VND | 1 Piece(s) | 9 Day(s) | Meter | M33 | 1.5 | Magnesium Alloy (MC)[◯] / Zinc Alloy Casting (ZDC)[◯] / Aluminum Rolled Material (AL)[◯] / Aluminum Alloy Casting (AC, ADC)[◯] / Brass cast iron (BsC)[◯] / Bronze (Pb)[◯] / Copper (Cu)[◯] / Brass (Bs)[◯] / Steel casting (SC)[◯] / Quenched and tempered steel (25 to 35 HRC)[◯] / Medium carbon steel (carbon content 0.25 to 0.45%)[◯] / High Carbon Steel (C with a content over 0.45%)[◯] / Low-Carbon Steel (carbon alloy less than 0.25%)[◯] | 145 | P4 | 46 | - | 25 | 19 | 22 | 4 | 7 | ||
6,964,843 VND | 1 Piece(s) | 9 Day(s) | Meter | M33 | 3 | Magnesium Alloy (MC)[◯] / Zinc Alloy Casting (ZDC)[◯] / Aluminum Rolled Material (AL)[◯] / Aluminum Alloy Casting (AC, ADC)[◯] / Brass cast iron (BsC)[◯] / Bronze (Pb)[◯] / Copper (Cu)[◯] / Brass (Bs)[◯] / Steel casting (SC)[◯] / Quenched and tempered steel (25 to 35 HRC)[◯] / Medium carbon steel (carbon content 0.25 to 0.45%)[◯] / High Carbon Steel (C with a content over 0.45%)[◯] / Low-Carbon Steel (carbon alloy less than 0.25%)[◯] | 145 | P4 | 46 | - | 25 | 19 | 22 | 4 | 7 | ||
8,054,901 VND | 1 Piece(s) | 9 Day(s) | Meter | M35 | 1.5 | Magnesium Alloy (MC)[◯] / Zinc Alloy Casting (ZDC)[◯] / Aluminum Rolled Material (AL)[◯] / Aluminum Alloy Casting (AC, ADC)[◯] / Brass cast iron (BsC)[◯] / Bronze (Pb)[◯] / Copper (Cu)[◯] / Brass (Bs)[◯] / Steel casting (SC)[◯] / Quenched and tempered steel (25 to 35 HRC)[◯] / Medium carbon steel (carbon content 0.25 to 0.45%)[◯] / High Carbon Steel (C with a content over 0.45%)[◯] / Low-Carbon Steel (carbon alloy less than 0.25%)[◯] | 155 | P4 | 26 | - | 28 | 21 | 24 | 4 | 8 | ||
7,414,164 VND | 1 Piece(s) | 9 Day(s) | Meter | M30 | 1 | Magnesium Alloy (MC)[◯] / Zinc Alloy Casting (ZDC)[◯] / Aluminum Rolled Material (AL)[◯] / Aluminum Alloy Casting (AC, ADC)[◯] / Brass cast iron (BsC)[◯] / Bronze (Pb)[◯] / Copper (Cu)[◯] / Brass (Bs)[◯] / Steel casting (SC)[◯] / Quenched and tempered steel (25 to 35 HRC)[◯] / Medium carbon steel (carbon content 0.25 to 0.45%)[◯] / Low-Carbon Steel (carbon alloy less than 0.25%)[◯] | 135 | P3 | 21 | - | 23 | 17 | 20 | 4 | e | ||
582,289 VND | 1 Piece(s) | 6 Day(s) or more | Meter | M1.4 | 0.3 | Magnesium Alloy (MC)[◯] / Zinc Alloy Casting (ZDC)[◯] / Aluminum Rolled Material (AL)[◯] / Aluminum Alloy Casting (AC, ADC)[◯] / Brass cast iron (BsC)[◯] / Bronze (Pb)[◯] / Copper (Cu)[◯] / Brass (Bs)[◯] / Steel casting (SC)[◯] / Quenched and tempered steel (25 to 35 HRC)[◯] / Medium carbon steel (carbon content 0.25 to 0.45%)[◯] / Low-Carbon Steel (carbon alloy less than 0.25%)[◯] | 36 | P3 | 5.4 | - | 3 | 2.5 | 5 | 2 | a | ||
604,505 VND | 1 Piece(s) | 9 Day(s) | Meter | M1.6 | 0.35 | Magnesium Alloy (MC)[◯] / Zinc Alloy Casting (ZDC)[◯] / Aluminum Rolled Material (AL)[◯] / Aluminum Alloy Casting (AC, ADC)[◯] / Brass cast iron (BsC)[◯] / Bronze (Pb)[◯] / Copper (Cu)[◯] / Brass (Bs)[◯] / Steel casting (SC)[◯] / Quenched and tempered steel (25 to 35 HRC)[◯] / Medium carbon steel (carbon content 0.25 to 0.45%)[◯] / Low-Carbon Steel (carbon alloy less than 0.25%)[◯] | 36 | P3 | 6.3 | - | 3 | 2.5 | 5 | 2 | b |