(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Spiral Pointed Taps_PO (Part Number)

Spiral Pointed Taps_PO

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      140,051VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued as soon as it is out of stock.Please check the quotation and order screen for details.

Product Description

A point tap convenient for through-hole machining as scraps are ejected forward.
[Features]
· Slanting the groove on the cutting edge of the biting part pushes the scraps forward.
· Minimal scrap issues.
· Low cutting torque.
· Capable of machining both synchronously and asynchronously.
[Applications]
· Ideal for machining through-holes.
* N-PO models will transition to PO as soon as stock runs out.

 
Part Number
POS8.0N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngScrew Types Nominal Pitch, Number of Threading
(mm)
work material Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

266,600 VND

1 Piece(s) 9 Day(s) MeterM81.25Low-Carbon Steel (carbon alloy less than 0.25%)[○] / Medium carbon steel (carbon content 0.25 to 0.45%)[○] / Quenched and tempered steel (25 to 35 HRC)[○] / Steel casting (SC)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass cast iron (BsC)[○] / Bronze (Pb)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium Alloy (MC)[○] / Zinc Alloy Casting (ZDC)[○]70P419-6.2583e

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Chamfer threads 5P Tool Material Type High-speed steel Tap Type Point tap
Hole type For through hole Coating Y/N NA

Please check the type/dimensions/specifications of the part POS8.0N in the Spiral Pointed Taps_PO series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần POS8.0N trong chuỗi Spiral Pointed Taps_PO.

Products like this...

Part Number
POMS033O
POMS033S
POMS035O
POSU12V
POSU14W
POSU16S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngScrew Types Nominal Pitch, Number of Threading
(mm)
work material Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

6,964,843 VND

1 Piece(s) 9 Day(s) MeterM331.5Magnesium Alloy (MC)[◯] / Zinc Alloy Casting (ZDC)[◯] / Aluminum Rolled Material (AL)[◯] / Aluminum Alloy Casting (AC, ADC)[◯] / Brass cast iron (BsC)[◯] / Bronze (Pb)[◯] / Copper (Cu)[◯] / Brass (Bs)[◯] / Steel casting (SC)[◯] / Quenched and tempered steel (25 to 35 HRC)[◯] / Medium carbon steel (carbon content 0.25 to 0.45%)[◯] / High Carbon Steel (C with a content over 0.45%)[◯] / Low-Carbon Steel (carbon alloy less than 0.25%)[◯]145P446-25192247

6,964,843 VND

1 Piece(s) 9 Day(s) MeterM333Magnesium Alloy (MC)[◯] / Zinc Alloy Casting (ZDC)[◯] / Aluminum Rolled Material (AL)[◯] / Aluminum Alloy Casting (AC, ADC)[◯] / Brass cast iron (BsC)[◯] / Bronze (Pb)[◯] / Copper (Cu)[◯] / Brass (Bs)[◯] / Steel casting (SC)[◯] / Quenched and tempered steel (25 to 35 HRC)[◯] / Medium carbon steel (carbon content 0.25 to 0.45%)[◯] / High Carbon Steel (C with a content over 0.45%)[◯] / Low-Carbon Steel (carbon alloy less than 0.25%)[◯]145P446-25192247

8,054,901 VND

1 Piece(s) 9 Day(s) MeterM351.5Magnesium Alloy (MC)[◯] / Zinc Alloy Casting (ZDC)[◯] / Aluminum Rolled Material (AL)[◯] / Aluminum Alloy Casting (AC, ADC)[◯] / Brass cast iron (BsC)[◯] / Bronze (Pb)[◯] / Copper (Cu)[◯] / Brass (Bs)[◯] / Steel casting (SC)[◯] / Quenched and tempered steel (25 to 35 HRC)[◯] / Medium carbon steel (carbon content 0.25 to 0.45%)[◯] / High Carbon Steel (C with a content over 0.45%)[◯] / Low-Carbon Steel (carbon alloy less than 0.25%)[◯]155P426-28212448

2,104,530 VND

1 Piece(s) 9 Day(s) unified3/410Magnesium Alloy (MC)[◯] / Zinc Alloy Casting (ZDC)[◯] / Aluminum Rolled Material (AL)[◯] / Aluminum Alloy Casting (AC, ADC)[◯] / Brass cast iron (BsC)[◯] / Bronze (Pb)[◯] / Copper (Cu)[◯] / Brass (Bs)[◯] / Steel casting (SC)[◯] / Quenched and tempered steel (25 to 35 HRC)[◯] / Medium carbon steel (carbon content 0.25 to 0.45%)[◯] / Low-Carbon Steel (carbon alloy less than 0.25%)[◯]105P433-1512153e

2,983,828 VND

1 Piece(s) 9 Day(s) unified7/89Magnesium Alloy (MC)[◯] / Zinc Alloy Casting (ZDC)[◯] / Aluminum Rolled Material (AL)[◯] / Aluminum Alloy Casting (AC, ADC)[◯] / Brass cast iron (BsC)[◯] / Bronze (Pb)[◯] / Copper (Cu)[◯] / Brass (Bs)[◯] / Steel casting (SC)[◯] / Quenched and tempered steel (25 to 35 HRC)[◯] / Medium carbon steel (carbon content 0.25 to 0.45%)[◯] / Low-Carbon Steel (carbon alloy less than 0.25%)[◯]115P433-1713163e

4,435,243 VND

1 Piece(s) 9 Day(s) unified112Magnesium Alloy (MC)[◯] / Zinc Alloy Casting (ZDC)[◯] / Aluminum Rolled Material (AL)[◯] / Aluminum Alloy Casting (AC, ADC)[◯] / Brass cast iron (BsC)[◯] / Bronze (Pb)[◯] / Copper (Cu)[◯] / Brass (Bs)[◯] / Steel casting (SC)[◯] / Quenched and tempered steel (25 to 35 HRC)[◯] / Medium carbon steel (carbon content 0.25 to 0.45%)[◯] / Low-Carbon Steel (carbon alloy less than 0.25%)[◯]125P439-1915183e