(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Plus Series Spiral Fluted Taps,Optimum Coating for the Tapping_AU+SP (Part Number)

Plus Series Spiral Fluted Taps,Optimum Coating for the Tapping_AU+SP

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      449,897VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Coated spiral tap that can machine at medium to high speed for a wide range of work materials.
[Features]
· A special shape (BLF shape) is adopted for the thread component. Several threads are totally left untouched while the remaining half of the threads are chamfered.
· Completely threaded to prevent the blade from chipping.
· Reduction of friction resistance and tapping torque.
· Maintains screw guidance (stable machining).
· Maintains excellent chip discharge performance (smooth discharge).
[Applications]
· Supports machining of a wide range of work materials such as alloy steel, high carbon steel, medium carbon steel, low carbon steel, etc.
· Ideal for water soluble cutting fluids.

Part Number
VSAPR012N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Torsional Angle

909,041 VND

1 Piece(s) 6 Day(s) or more M121.2582P326-8.56.5942-

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Screw Types Meter Chamfer threads 2.5P Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Quenched and tempered steel (25 to 35 HRC) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) Tap Type Spiral Tap Hole type For blind hole
Coating Y/N Available Coating Type TiN

Please check the type/dimensions/specifications of the part VSAPR012N in the Plus Series Spiral Fluted Taps,Optimum Coating for the Tapping_AU+SP series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VSAPR012N trong chuỗi Plus Series Spiral Fluted Taps,Optimum Coating for the Tapping_AU+SP.

Products like this...

Part Number
VSAPQ3.0G
VSAPQ4.0I
VSAPQ5.0K
VSAPR012O
VSAPR012P
VSAPR8.0M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Torsional Angle

449,897 VND

1 Piece(s) 5 Day(s) or more M30.546P291443.263140°

449,897 VND

1 Piece(s) 5 Day(s) or more M40.752P211175473140°

458,553 VND

1 Piece(s) 5 Day(s) or more M50.860P213225.54.573140°

915,139 VND

1 Piece(s) 6 Day(s) or more M121.582P326-8.56.5942-

937,265 VND

1 Piece(s) 6 Day(s) or more M121.7582P326-8.56.5942-

672,190 VND

1 Piece(s) 6 Day(s) or more M8170P319-6.25832-